【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   59 / 128

BOOKをみる

10秒後にBOOKのページに移動します


SS5V 1 W 1 2 SS5V 1 W 16CD 05 1 2 3 4 U D B 10CD 05 U U Valve stations Type 16: Series SV1000 Tie-rod base Cassette base Series Enclosure IP67 specifications SV1000 SV2000 Series SV1000 SV2000 SV3000 SV4000 Valve stations Note Double wiring specifications Specified layout (Up to 24 solenoids possible.) Symbol 02 12 02 20 Stations 2 stations 12 stations 2 stations 20 stations ・・・ ・・・ ・・・ ・・・ (1) (2) Note Double wiring specifications (1) Specified layout (2) (up to 18 solenoids possible.) Symbol 02 09 02 18 Stations 2 stations 9 stations 2 stations 18 stations ・・・ ・・・ ・・・ ・・・ Type 16: Series SV2000 Note Double wiring specifications (1) Specified layout (2) (up to 24 solenoids possible.) Symbol 02 12 02 20 Stations 2 stations 12 stations 2 stations 20 stations ・・・ ・・・ ・・・ ・・・ Note 1) Double wiring specifications: Single, double, 3 position and 4 position solenoid valves can be used at all of the manifold stations. Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double, 3 and 4 position valves cannot be used where single solenoid wiring has been specified.) SUP/EXH block assembly specifications P, E port location U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 20 stations) Internal pilot Internal pilot/Built-in silencer External pilot External pilot/Built-in silencer Note)When the built-in silencer type is used, keep the exhaust port from coming in direct contact with water or other liquids. Nil S R RS. . Note 1) Double wiring specifications: Single, double, 3 position and 4 position solenoid valves can be used at all of the manifold stations. Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double, 3 and 4 position valves cannot be used where single solenoid wiring has been specified.) Mounting Direct mounting DIN rail mounting (With DIN rail) DIN rail mounting (Without DIN rail) Nil D D0 D3 D20 For 3 stations For 20 stations ・・・ ・・・ When a longer DIN rail is desired than the specified stations. (Specify a longer rail than the standard length.) . In the case of D0, only DIN rail fittings are attached. DIN rail length specified Nil Standard length 3 20 For 3 stations For 20 stations ・・・ ・・・ Note) Note) Able to specify the length for 3 stations up to 18 stations for SV1000, which is available with 18 station at the maximum. (Specify a longer rail than the standard length.) A, B port size (Inch) Symbol Specifications N1 N3 N7 N3 N7 N9 N7 N9 N11 N9 N11 02N 03N 02T 03T M One-touch fitting for o1/8" One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o5/16" One-touch fitting for o1/4" One-touch fitting for o5/16" One-touch fitting for o3/8" One-touch fitting for o5/16" One-touch fitting for o3/8" NPT 1/4 NPT 3/8 NPTF 1/4 NPTF 3/8 One-touch fitting for o5/16" P, E port SV1000 SV2000 SV3000 SV4000 One-touch fitting for o3/8" One-touch fitting for o3/8" One-touch fitting for o3/8" NPT 3/8 NPTF 3/8 A, B port size (Metric) Symbol Specifications C3 C4 C6 C4 C6 C8 C6 C8 C10 C8 C10 C12 02 03 02F 03F M One-touch fitting for o3.2 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o12 Rc 1/4 Rc 3/8 G 1/4 G 3/8 One-touch fitting for o8 P, E port Applicable series SV1000 SV2000 SV3000 SV4000 One-touch fitting for o10 One-touch fitting for o12 One-touch fitting for o12 Rc 3/8 G 3/8 A, B ports mixed A, B ports mixed Applicable series . In the case of mixed specifications (M), indicate separately on the manifold specification sheet. . Port sizes of X, PE port for external pilot specification (R, RS) are o4(metric), o5/32"(inch) for SV1000/2000 and o6 (metric) and o1/4"(inch) for SV3000/4000. How to Order Manifold Circular Connector Series SV R 584