【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   55 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: Series SV3000 for EX120 Integrated-type (For Output) Serial Transmission System L1 L2 L3 L4 L5 L n 2 185.5 175 121.5 17.5 97 5 235.5 225 183 12 158.5 6 260.5 250 203.5 14 179 7 285.5 275 224 16.5 199.5 8 298 287.5 244.5 12.5 220 9 323 312.5 265 14.5 240.5 10 348 337.5 285.5 17 261 11 360.5 350 306 13 281.5 12 385.5 375 326.5 15 302 13 410.5 400 347 17.5 322.5 14 423 412.5 367.5 13.5 343 15 448 437.5 388 15.5 363.5 16 460.5 450 408.5 11.5 384 4 223 212.5 162.5 16 138 3 198 187.5 142 13.5 117.5 L Dimension n : Stations (Rail mounting hole pitch: 12.5) (Pitch) 4 x o5.3 Light/Surge voltage suppressor A B A B A B A B A B A B A B E P 1 3 5 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 E P 1 E 3 5 P 1 3 5 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 E P 1 3 5 PE X PE X 12 63.8 82.7 115.8 128.8 L5 23.5 13.5 5 83.8 36.1 (5.1) (10) 14.7 L2 L1 5 8 5.5 35 64 (L4) 11.6 37.6 21.3 P=20.5 60.3 76.8 29.6 14.3 46.9 (5.3) 18 11 L3 28.8 18 12.3 77.3 101.2 105.7 Max.21 139.9 157.9 58.4 1 1 60.9 85.4 98.7 A B B A A B B A A B B A A B B A 3/5 P 1 E A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 3/5 P 1 E 5 E 3 P 1 Tie-rod base manifold : SS5V3-10S3 D- Stations (-D) UDB C6, N7 C8, N9 C10, N11 (S, R, RS)- When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. [X: External pilot port] One-touch fitting Applicable tubing O.D.: o6 o1/4" One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o6 o1/4" One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o6, o1/4" o8, o5/16" o10, o3/8" U side D side DIN rail holding screw (For DIN rail mounting) SI unit (For mounting) Silencer (Air discharge port) (Built-in silencer specifications) Manual override Press and turn for the (locking type. 4(A) port side: Orange 2(B) port side: Green ) (Station n) (Station 1) (DIN rail dimension) Individual SUP spacer Individual EXH spacer Interface regulator Interface regulator SV3000- -M1 SV3000- -00 o12" o3/8" Series SV With External Pilot Specifications With option 580