【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   54 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: Series SV2000 for EX120 Integrated-type (For Output) Serial Transmission System L1 L2 L3 L4 L5 L n 2 160.5 150 104.4 13.5 80 5 210.5 200 152.4 14.5 128 6 223 212.5 168.4 13 144 7 248 237.5 184.4 17.5 160 8 260.5 250 200.4 15.5 176 9 273 262.5 216.4 14 192 10 285.5 275 232.4 12 208 11 310.5 300 248.4 16.5 224 12 323 312.5 264.4 15 240 13 335.5 325 280.4 13 256 14 360.5 350 296.4 17.5 272 15 373 362.5 312.4 16 288 16 385.5 375 328.4 14 304 4 198 187.5 136.4 16.5 112 3 173 162.5 120.4 12 96 L Dimension n : Stations P 1 E 3/5 P 1 E 3/5 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 (Rail mounting hole pitch: 12.5) (Pitch) A B A B A B 4 x o5.3 P 1 E 3/5 P 1 E 3/5 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A B A B A B A Light/Surge voltage suppressor PE X PE X 12 52.5 63.5 (7.5) 115.5 (4.9) (5.3) L5 20.5 9.2 11.8 5.4 25.2 11.9 30.6 49.9 63.5 17.5 P=16 15.8 9.5 (L4) 97.5 5.5 35 8 L2 5 L1 29.6 12.2 13 64 109.4 53.4 L3 28.8 18.4 102.9 61.9 145.6 127.6 A B B A A B B A A B B A A B B A 78.5 42.5 86.5 84.3 71 46.5 4 2 A B 4 2 A B 4 2 A B 4 2 A B E 3/5 V P 1 5 E 3 E P 1 3/5 V P 1 Max.21 SI unit Tie-rod base manifold : SS5V2-10S3 D- Stations UDB C4, N3 C6, N7 C8, N9 (S, R, RS)- (-D) When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o4 o5/32" [X: External pilot port] One-touch fitting Applicable tubing O.D.: o4 o5/32" One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o10 o3/8" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o4, o5/32" o6, o1/4" o8, o5/16" U side D side (For mounting) DIN rail holding screw (For DIN rail mounting) Silencer (Air discharge port) (Built-in silencer specifications) Manual override Press and turn for the (locking type. 4(A) port side: Orange 2(B) port side: Green ) (Station n) (Station 1) (DIN rail dimension) Individual SUP spacer Individual EXH spacer Interface regulator SV2000- -M1 Interface regulator SV2000- -00 Series SV EX120 Integrated-type (For Output) Serial Transmission System With option With External Pilot Specifications 579 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7