【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   52 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: Series SV2000 for EX120 Integrated-type (For Output) Serial Transmission System L1 L2 L3 L4 L n 2 173 162.5 108.9 17.5 5 210.5 200 156.9 12.5 6 235.5 225 172.9 17 7 248 237.5 188.9 15 8 260.5 250 204.9 13.5 9 273 262.5 220.9 11.5 10 298 287.5 236.9 16 11 310.5 300 252.9 14.5 12 323 312.5 268.9 12.5 13 348 337.5 284.9 17 14 360.5 350 300.9 15.5 15 373 362.5 316.9 13.5 16 385.5 375 332.9 12 4 198 187.5 140.9 14 3 185.5 175 124.9 16 L Dimension n : Stations (Rail mounting hole pitch: 12.5) (Pitch) DIN rail holding screw With External Pilot Specifications Light/Surge voltage suppressor (DIN rail dimension) Block separation lever P 1 E 3/5 P 1 E 3/5 P 1 E 3/5 P 1 E 3/5 PE X PE X A B A B A B A B A B A B A B B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 19.7 56.5 71.5 27.3 39.5 102.9 115.5 23.5 12.5 15.9 31.5 34.6 7.5 L2 L1 5 8 5.5 35 (L4) 17.5 P=16 53.9 67.5 (5.3) 18.8 9.5 L3 28.8 40 24 69.1 43.1 70.5 (4.9) 44.5 Silencer (Air discharge port) (Built-in silencer specifications) 86.5 94.5 50.5 54.5 79 92.3 Max.21 127.6 145.6 A B B A A B B A A B B A 4 2 A B 4 2 A B 4 2 A B 4 2 A B A B B A E 3/5 P 1 E 3/5 P 1 V 5 E 3 F Individual SUP spacer Individual EXH spacer V P 1 F With option SI unit Cassette base manifold : SS5V2-16S3 D- Stations UDB C4, N3 C6, N7 C8, N9 (S, R, RS)- When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. One-touch fitting [X: External pilot port] One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o4 o5/32" Applicable tubing O.D.: o4 o5/32" One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o10 o3/8" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o4, o5/32" o6, o1/4" o8, o5/16" U side D side Manual override Press and turn for the (locking type. 4(A) port side: Orange 2(B) port side: Green ) Interface regulator Interface regulator SV2000- -M1 SV2000- -00 (Station n) (Station 1) Series SV EX120 Integrated-type (For Output) Serial Transmission System 577 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7