【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   51 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: Series SV1000 for EX120 Integrated-type (For Output) Serial Transmission System L1 L2 L3 L4 L n 2 148 137.5 92.9 13 5 185.5 175 124.4 16 6 198 187.5 134.9 17 7 198 187.5 145.4 12 8 210.5 200 155.9 13 9 223 212.5 166.4 14 10 235.5 225 176.9 15 11 248 237.5 187.4 16 12 260.5 250 197.9 17 13 260.5 250 208.4 11.5 14 273 262.5 218.9 12.5 15 285.5 275 229.4 13.5 16 298 287.5 239.9 14.5 4 173 162.5 113.9 15 3 160.5 150 103.4 14 L Dimension n : Stations A B A B A B A B A B A B A B DIN rail holding screw (Pitch) One-touch fitting (Rail mounting hole pitch: 12.5) P 1 E 3 5 P 1 E 3 5 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 One-touch fitting [4(A), 2(B) port] P 1 E 3 5 P 1 E 3 5 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 One-touch fitting [X: External pilot port] One-touch fitting [PE: Pilot EXH port] Light/Surge voltage suppressor (DIN rail dimension) Block separation lever PE X PE X (4.9) (C6:3.2) (N7:7) 83.7 92.2 19.7 48 63 7.5 10 12.6 23 28.6 22.3 5.5 45.5 59 18.1 8.4 58.4 36.9 40.1 23.9 35 8 28.8 18 L2 L1 5 (L4) 13.5 P=10.5 L3 28.8 70.5 Silencer (Air discharge port) (Built-in silencer specifications) 78 109.5 Max.14 102.9 91.9 41 77.5 64.2 42 B A B A 4 2 A B 4 2 A B 4 2 A B 4 2 A B E 3/5 P 1 Interface regulator Interface regulator Individual SUP spacer Individual EXH spacer 118 111.4 100.4 E 3/5 P 1 B A B A P 1 E 3 B A B A B A B A With option SI unit Cassette base manifold : SS5V1-16S3 D- Stations UDB C3, N1 C4, N3 C6, N7 (S, R, RS)- When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. [1(P), 3/5(E) port] Applicable tubing O.D.: Applicable tubing O.D.: o3.2, o1/8" o4, o5/32" o6, o1/4" o8 o5/16" Applicable tubing O.D.: o4 o5/32" Applicable tubing O.D.: o4 o5/32" U side D side Manual override Press and turn for the (locking type. 4(A) port side: Orange 2(B) port side: Green ) SV1 00- -06 SV1 00- -05 (Station n) (Station 1) Dimensions are the ones for SV1300- - . Series SV With External Pilot Specifications 576