【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   4 / 128

BOOKをみる

10秒後にBOOKのページに移動します


. External pilot specifications is not available for 4 position dual 3 port valves. Model A side B side Series SV1000 Series SV2000 SV1A00 SV1B00 SV1C00 5(EA) 1(P) 3(EB) 4(A) 2(B) 5(EA) 1(P) 3(EB) 4(A) 2(B) 5(EA) 1(P) 3(EB) 4(A) 2(B) 5(EA) 1(P) 3(EB) 4(A) 2(B) 5(EA) 1(P) 4(A) 3(EB) 2(B) 5(EA) 3(EB) 4(A) 2(B) 1(P) Symbol The standard product is CE-compliant and UL-standard. A B B A Series EX500: Gateway-type, serial transmission system Series EX250: Integrated-type (for I/O), serial transmission system R UL certification mark . IP67 compliant (Gateway unit and input manifold are compliant with IP65.) . No. of input/output point: 128 points (Output 64 points, Input 64 points) . Controls up to 4 branches with 32 I/O per branch . A single cable from the gateway provides both signal and power for each branch, eliminating the need for separate power connections for each manifold. . IP67 compliant (compliant with IP40.) . No. of input/output point: 64 points (Output 32 points, Input 32 points) . Double solenoid allows up to 16 stations (up to 32 solenoids). Interface regulator Series SV1000, 2000, 3000, 4000 . P port regulation, A port regulation and B port regulation are selectable, depending on an application. Able to set the pressure arbitrarily for each station of the manifold just by inserting between manifold base and valve. Increased moisture and dust resistance. . Enclosure against foreign matters and water is conforming to IP67 *. Can be used in an atmosphere where the valve or manifold is exposed by water, etc. directly. (. Based on IEC60529) (Refer to the catalog contents for details, as some types of connectors do not meet these standards.) . Two 3 port valves built into a single valve body. . A and B ports can be individually controlled. . Three combinations are available: [N.C./N.C.], [N.O./N.O.], and [N.C./N.O.]. . Mixed mounting with 5 port valves is also possible. . Labels are attached to indicate A and B side functions, using the same color as the manual override. 4 position dual 3 port valves available for Series SV1000/2000 A side manual override: Orange A side passage symbol: Orange B side manual override: Green B side passage symbol: Green A side coil B side coil A side spool valve B side spool valve 5(EA) port 4(A) port 1(P) port 2(B) port 3(EB) port N.C. valve N.O. valve N.C. valve N.C. valve N.O. valve N.O. valve 24VDC CE marked 529 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A