【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   49 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Note) Refer to “SI Unit Part No.” when ordering the CE-compliant SI unit. How to Order Manifold SI Unit Part No. Protocol type SI unit part no. CE-compliant EX120-SUW1 EX120-SUH1 EX120-SSL1 EX120-SSL2 EX120-SDN1 EX120-SCS1 EX120-SCS2 EX120-SMJ1 EX120-SCM1 EX120-SCM3 NKE Corp.: Fieldbus System NKE Corp.: Fieldbus H System Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK (16 output points) Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK (8 output points) DeviceNet OMRON Corp.: CompoBus/S (16 output points) OMRON Corp.: CompoBus/S (8 output points) CC-LINK CompoNet. (Positive common) CompoNet. (Negative common) Symbol F1 H J1 J2 Q R1 R2 V ZB ZBN A, B port size (Inch) Symbol A, B port N1 N3 N7 N3 N7 N9 N7 N9 N11 N9 N11 02N 03N 02T 03T M One-touch fitting for o1/8" One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o5/16" One-touch fitting for o1/4" One-touch fitting for o5/16" One-touch fitting for o3/8" One-touch fitting for o5/16" One-touch fitting for o3/8" NPT 1/4 NPT 3/8 NPTF 1/4 NPTF 3/8 A, B ports mixed One-touch fitting for o5/16" P, E port Applicable series SV1000 SV2000 SV3000 SV4000 One-touch fitting for o3/8" One-touch fitting for o3/8" One-touch fitting for o3/8" NPT 3/8 NPTF 3/8 A, B port size (Metric) Symbol A, B port C3 C4 C6 C4 C6 C8 C6 C8 C10 C8 C10 C12 02 03 02F 03F M One-touch fitting for o3.2 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o12 Rc 1/4 Rc 3/8 G 1/4 G 3/8 A, B ports mixed One-touch fitting for o8 P, E port Applicable series SV1000 SV2000 SV3000 SV4000 One-touch fitting for o10 One-touch fitting for o12 One-touch fitting for o12 Rc 3/8 G 3/8 Tie-rod base Cassette base Series SS5V 1 V SS5V 1 16S3 V D 05 SI Unit Valve stations Specifications Without SI unit NKE Corp.: Fieldbus System NKE Corp.: Fieldbus H System Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK (16 output points) Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK (8 output points) DeviceNet OMRON Corp.: CompoBus/S (16 output points) OMRON Corp.: CompoBus/S (8 output points) CC-LINK CompoNet. (Positive common) CompoNet. (Negative common) Symbol 0 F1 H J1 J2 Q R1 R2 V ZB Note) ZBN Note) DIN rail length specified 1 2 SV1000 SV2000 Series 1 2 3 4 SV1000 SV2000 SV3000 SV4000 P, E port location U D B Nil Standard length 3 16 SUP/EXH block assembly specifications Internal pilot Internal pilot/Built-in silencer External pilot External pilot/Built-in silencer Nil S R RS 10S3 D 05 U U Mounting Direct mounting DIN rail mounting (With DIN rail) DIN rail mounting (Without DIN rail) Nil D D0* D3 D16 When a longer DIN rail is desired than the specified stations. (Specify a longer rail than the standard length.) For 3 stations For 16 stations . In the case of D0, only DIN rail fittings are attached. For 3 stations For 16 stations (Specify a longer rail than the standard length.) U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 16 stations) Symbol Note 02 08 02 16 Stations 2 stations 8 stations 2 stations 16 stations (1) Double wiring specifications Specified layout (up to 16 solenoids possible.) (2) Note 1) Double wiring specifications: Single, double, 3 position and 4 position solenoid valves can be used on all manifold stations. Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note) Communication connector (for the opposite side) is not provided, order it separately. . Since J2 and R2 type SI units have 8 outputs note that up to 8 solenoids can be accommodated. . This also includes the number of blanking plate assemblies. . In the case of mixed specifications (M), indicate separately on the manifold specification sheet. . Port sizes of X, PE port for external pilot specification (R, RS) are o4 (metric), o5/32" (inch) for SV1000/2000 and o6 (metric) and o1/4" (inch) for SV3000/4000. Note 2) Specified layout: Indicate wiring specifications on a manifold specificationsheet. (Note that double, 3 and 4 position valves cannot be used where single solenoid wiring has been specified.) . . . . 択択択択択 EX120 Integrated-type (For Output) Serial Transmission System Series SV Refer to page 2051 and the Operation Manual for the details of EX120 Integrated-type (For Output) Serial Transmission System. Please download the Operation Manual via our website, http://www.smcworld.com. A 574