【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   3 / 128

BOOKをみる

10秒後にBOOKのページに移動します


A relay output module control of devices up is available for to 110 VAC, 3 A. Tie-rod base manifold (For SV1000/2000/3000/4000) Conventional tie-rod base type manifolds are also available. 34 pins connector allows up to 16 stations with double solenoids. (Refer to the tie-rod base manifold exploded view on page 626.) Station 2 SOL.a SOL.b SOL.a SOL.b SOL.a Station 3 Station 1 Single Solenoid Station 3 Double Solenoids Station 2 Double Solenoids Station 1 Connector (D-sub connector, etc.) Solenoid Common (+, .) SSeerriieess SSVV11000000//22000000//33000000//44000000 Connector Type Manifold Series SV1000/2000/3000/4000 q w e Series SV employs a multi-connector instead of the conventional lead wires for internal. By connecting each block with a connector, changes to manifold stations are greatly simplified. Connector wiring diagram The use of multi-pin connectors to replace wiring inside manifold blocks provides flexibility when adding stations or changing manifold configuration. For both serial and parallel wiring, additional manifold blocks are sequentially assigned pins on the connector. This makes it completely unnecessary to disassemble the connector unit. Service life of 50 million cycles or more (Based on SMC life test conditions) Cassette base type manifold (For SV1000/2000) Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Pull the valve up at the front. Lever DIN rail holding screw Pull the lever forward with a screwdriver, etc. Loosen the screws that hold the DIN rail at both sides and separate the manifold to the right and left. Connector type Power consumption: 0.6 W (Current: 25 mA, 24 VDC) ・ ・ ・ A 528