【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   38 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Stations 3 2 1 U side D side D D D D Manifold SS5V1-W10S1NAND-04B-C6 (1 set) Example (SV1000) How to Order Manifold Assembly Double solenoid SV1200-5FU (2 sets) Single solenoid SV1100-5FU (2 sets) Series SV Tie-rod Base: EX260 Integrated-type (For Output) Serial Transmission System SS5V1-W10S1NAND-04B-C6 ・・・・・ 1 set (Manifold part no.) .SV1100-5FU ・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・ 2 sets (Single solenoid part no.) .SV1200-5FU ・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・ 2 sets (Double solenoid part no.) . 4-position dual 3-port valves are applicable to the Series SV1000 and SV2000 only. . External pilot specifications is not available for 4-position dual 3-port valves. Nil: Non-locking push type D: Push-turn locking slotted type Note) Available with manifold block for station additions. Refer to page 631. . Refer to page 2068 for the dimensions of single SI unit. . Refer to the technical operation manual for details of SI unit. 12345ABC 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 4-position dual 3-port valve: N.C./N.C. 4-position dual 3-port valve: N.O./N.O. 4-position dual 3-port valve: N.C./N.O. How to Order Valves 123 SV1000 SV2000 SV3000 Nil K None Built-in . Built-in back pressure check valve type is applicable to the Series SV1000 only. . Back pressure check valve is not available for 3-position valve. Note) Refer to Specific Product Precautions 2 on page 648. 5 24 VDC UR With light/surge voltage suppressor With surge voltage suppressor Nil X90 . Nil R Internal pilot External pilot Manual override Series Rated voltage Light/Surge voltage suppressor Made to Order Pilot type Type of actuation Back pressure check valve SV 1 1 0 0 5 F Note) Main valve fluororubber (Refer to page 646.) 563 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A