【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   37 / 128

BOOKをみる

10秒後にBOOKのページに移動します


QA QB NA NB NC ND VA VB DA DB FA FB EA EB Protocol DeviceNet. PROFIBUS DP CC-Link EtherCAT Symbol Note) Without SI unit, the symbol is nil. Communication connector M12 M12 D-sub Note 1) M12 M12 PROFINET M12 EtherNet/ IP. M12 Number of outputs 32 16 32 16 32 16 32 16 32 16 32 16 32 16 QA QB NA NB NC ND VA VB Protocol DeviceNet. PROFIBUS DP EX260 SI unit part no. Symbol Communication connector SI unit part no. +COM. .COM. M12 M12 D-sub CC-Link M12 Number of outputs 32 16 32 16 32 16 32 16 EX260-SDN2 EX260-SDN4 EX260-SPR2 EX260-SPR4 EX260-SPR6 EX260-SPR8 EX260-SMJ2 EX260-SMJ4 EX260-SDN1 EX260-SDN3 EX260-SPR1 EX260-SPR3 EX260-SPR5 EX260-SPR7 EX260-SMJ1 EX260-SMJ3 DA DB FA FB EA EB Protocol EtherCAT PROFINET EtherNet/ IP. EX260 SI unit part no. Symbol Communication connector SI unit part no. +COM. .COM. M12 M12 M12 Number of outputs 32 16 32 16 32 16 EX260-SEC2 EX260-SEC4 EX260-SPN2 EX260-SPN4 EX260-SEN2 EX260-SEN4 EX260-SEC1 EX260-SEC3 EX260-SPN1 EX260-SPN3 EX260-SEN1 EX260-SEN3 SS5V 1 10S1 N D 05 U How to Order Manifold W NA R RoHS Tie-rod Base: EX260 Integrated-type (For Output) Serial Transmission System Series SV Nil N Positive common Negative common 123 SV1000 SV2000 SV3000 Series SI unit specifications Note 1) IP40 for the D-sub applicable communication connector specification. (The manifold part number is “SS5Vュ-10S1NC/NDュD”.) Note 2) For SI unit part number, refer to the table below. Note) When the built-in silencer type is used, keep the air outlet from coming in direct contact with water or other liquids. Note 1) Double wiring: single, double, 3-position and 4-position solenoid valves can be used on all manifold stations. Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate the wiring specifications with the manifold specification sheet. (Note that double, 3-position and 4-position valves cannot be used where single solenoid wiring has been specified.) Nil D D0 D3 D20 Direct mounting DIN rail mounting (With DIN rail) DIN rail mounting (Without DIN rail) For 3 stations For 20 stations When a longer DIN rail is desired than the specified stations. (Specify a longer rail than the standard length.) Nil S Note) R RS Note) Internal pilot Internal pilot/Built-in silencer External pilot External pilot/Built-in silencer UDB U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 20 stations) SUP/EXH block assembly specifications Mounting Valve stations P, E port location In case of the 32 Outputs SI unit Symbol 02 16 02 20 Stations Note 2 stations 16 stations 2 stations 20 stations Double wiring Note 1) Specified layout Note 2) (Available up to 32 solenoids) Symbol 02 08 02 16 Stations Note 2 stations 8 stations 2 stations 16 stations Double wiring Note 1) Specified layout Note 2) (Available up to 16 solenoids) In case of the 16 Outputs SI unit Enclosure IP67 . Refer to Note 1) of the SI unit specifications. . In the case of mixed specifications (M), indicate separately on the manifold specification sheet. . The port sizes of X, PE ports for external pilot specifications (R, Rs) are o4 (millimeters) or o5/32" (inches) for the Series SV1000/2000, and o6 (millimeters) or o1/4" (inches) for the Series SV3000. C3 C4 C6 C4 C6 C8 C6 C8 C10 M A, B port A, B ports mixed A, B ports mixed o3.2 One-touch fitting o4 One-touch fitting o6 One-touch fitting o4 One-touch fitting o6 One-touch fitting o8 One-touch fitting o6 One-touch fitting o8 One-touch fitting o10 One-touch fitting Applicable series SV1000 SV2000 SV3000 P, E port o8 One-touch fitting o10 One-touch fitting o12 One-touch fitting Symbol A, B port size (Inch size) N1 N3 N7 N3 N7 N9 N7 N9 N11 M A, B port o1/8" One-touch fitting o5/32" One-touch fitting o1/4" One-touch fitting o5/32" One-touch fitting o1/4" One-touch fitting o5/16" One-touch fitting o1/4" One-touch fitting o5/16" One-touch fitting o3/8" One-touch fitting Applicable series SV1000 SV2000 SV3000 P, E port o5/16" One-touch fitting o3/8" One-touch fitting o3/8" One-touch fitting Symbol A, B port size (Metric size) SI unit output polarity 562