【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   28 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Example (SS5V1) Manifold Power supply with M12 connector For the I/O unit part number mounted, refer to page 2087. . Digital Input Unit . Digital Output Unit . Digital Input/Output Unit . Analog Input Unit . Analog Output Unit . Analog Input/Output Unit B A B A B A B A B A B A B A SI Unit Note) EX600-SDN1 Digital Output Unit EX600-DYPB Digital Input Unit EX600-DXPD End Plate Note) EX600-ED2 D side I/O unit stations 1 2 1 2 3 4 5 Valve stations 2 position single SV1100-5FU 2 position double SV1200-5FU U side How to Order Manifold Assembly (Example) How to Order Valves SV 1 1 00 5 F 123 SV1000 SV2000 SV3000 Series 12345ABC 2 position single solenoid 2 position double solenoid 3 position closed center 3 position exhaust center 3 position pressure center 4 position dual 3 port valve: N.C./N.C. 4 position dual 3 port valve: N.O./N.O. 4 position dual 3 port valve: N.C./N.O. Type of actuation . 4 position dual 3 port valves are applicable to the SV1000/2000 series only. R Nil Internal pilot External pilot Pilot specifications . External pilot specification is not available for 4 position dual 3 port valves. K Nil None Built-in Back pressure check valve . Built-in back pressure check valve type is applicable to the SV1000 series only. . The 3 position valve is not available with the back pressure check valve. 5 24 VDC Coil voltage UR With light/surge voltage suppressor With surge voltage suppressor Light/Surge voltage suppressor X90 Nil . Fluororubber specification Made to Order Manual override Nil: Non-locking push type D: Push-turn locking slotted type U Series EX600 Series SV Note) Do not enter the SI Unit part number and the End Plate part number together. Enter in order starting from the first station on the D side. When entry of part numbers becomes complicated, indicate with the manifold specification sheet. Enter in order starting from the first station on the D side. When entry of part numbers becomes complicated, indicate with the manifold specification sheet. Serial transmission kit SS5V1-W10S6Q2N2D-05B-C6 ・・・・ 1 set Manifold base part number . SV1100-5FU ・・・・・・・・・・・・・・・・・・・・・・・・・・ 3 sets Valve part number (Stations 1 to 3) . SV1200-5FU ・・・・・・・・・・・・・・・・・・・・・・・・・・ 2 sets Valve part number (Stations 4 to 5) . EX600-DXPD ・・・・・・・・・・・・・・・・・・・・・・・・・ 1 set I/O unit part number (Station 1) . EX600-DYPB ・・・・・・・・・・・・・・・・・・・・・・・・・ 1 set I/O unit part number (Station 2) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. 553 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7