【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   25 / 128

BOOKをみる

10秒後にBOOKのページに移動します


0 1 2 3 4 5 6 7 8 2 223 248 260.5 285.5 310.5 323 348 373 385.5 3 248 260.5 285.5 310.5 323 348 373 385.5 410.5 4 260.5 285.5 310.5 323 348 373 385.5 410.5 435.5 5 285.5 310.5 323 348 373 385.5 410.5 435.5 448 6 298 323 348 373 385.5 410.5 435.5 448 473 7 323 348 360.5 385.5 410.5 435.5 448 473 498 8 348 360.5 385.5 410.5 423 448 473 498 510.5 9 360.5 385.5 410.5 423 448 473 485.5 510.5 535.5 10 385.5 410.5 423 448 473 485.5 510.5 535.5 548 11 410.5 423 448 473 485.5 510.5 535.5 548 573 12 423 448 473 485.5 510.5 535.5 548 573 598 13 448 473 485.5 510.5 535.5 548 573 598 610.5 14 473 485.5 510.5 535.5 548 573 598 610.5 635.5 15 485.5 510.5 535.5 548 573 598 610.5 635.5 660.5 16 510.5 535.5 548 573 598 610.5 635.5 660.5 673 17 535.5 548 573 598 610.5 635.5 660.5 673 698 18 548 573 598 610.5 635.5 660.5 673 698 723 19 573 585.5 610.5 635.5 660.5 673 698 723 735.5 20 585.5 610.5 635.5 648 673 698 723 735.5 760.5 4 x o5.3 With External Pilot Specifications 2 x M12 4 x M8 (With 2 input blocks) PE X PE X E P 1 3 5 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 A B A B A B A B A B A B A B E P 1 E 3 5 P 1 3 5 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 E A 4 P 1 3 5 PWR BUS 0 1 2 3 0 1 2 3 PWR BUS 0 1 2 3 0 1 2 3 12 63.8 82.7 115.8 23.5 13.5 5 83.8 36.1 (5.1) (10) 14.7 63 21 21.3 P=20.5 11.6 37.6 29.6 14.3 (5.3) 16.5 46.5 L3 18 L4 46.9 5.5 35 16.8 66 L6 L7 5.5 (L5) L2 L1 128.8 128.8 17.7 42.7 60 60.3 76.8 18 11 8 5 T T 101.2 105.7 Max.21 139.9 157.9 58.4 1 1 60.9 85.4 98.7 A B B A A B B A A B B A A B B A 3/5 P 1 E A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 3/5 P 1 E 5 E 3 P 1 Dimensions: Series SV3000 for EX250 Integrated-type (For I/O) Serial Transmission System When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. With option Input block Stations (n2) Valve stations (n1) L1: DIN Rail Overall Length Tie-rod base manifold: SS5V3-W10S1ュュュュDUDB C6, N7 C8, N9 C10, N11 Stations (S, R, RS) - (-D) (Pitch) One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o12 o3/8" Ground terminal One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o6, o1/4" o8, o5/16" o10, o3/8" One-touch fitting [X: External pilot port] Applicable tubing O.D.: o6 o1/4" One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o6 o1/4" DIN rail holding screw (For DIN rail mounting) (Rail mounting hole pitch: 12.5) (For mounting) U side D side SI unit Input block Silencer (Air discharge port) (Built-in silencer specifications) Manual override Press and turn for the ( locking type. 4(A) port side: Orange 2(B) port side: Green DIN rail holding screw (For DIN rail mounting) End plate assembly ) 2 x M4 mounting hole (For DIN rail mounting) Light/Surge voltage suppressor (Station n1) (Station 1) (Station 1) (Station n2) L2 = L1 . 10.5 L3 = 20.5 x n1 + 70.5 L4 = L3 + 81 + 21 x n2 L5 = (L1 . L4) /2 L6 = 20.5 x n1 + 56 L7 = 21 x n2 + 83.5 n1 = Valve stations n2 = Input block stations SV3000-ュ-00 Interface regulator SV3000-ュ-M1 Interface regulator Individual EXH spacer Individual SUP spacer Series SV 550