【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   24 / 128

BOOKをみる

10秒後にBOOKのページに移動します


0 1 2 3 4 5 6 7 8 2 198 223 248 260.5 285.5 310.5 323 348 373 3 223 235.5 260.5 285.5 298 323 348 360.5 385.5 4 235.5 260.5 273 298 323 335.5 360.5 385.5 398 5 248 273 298 310.5 335.5 360.5 373 398 423 6 260.5 285.5 310.5 335.5 348 373 398 410.5 435.5 7 285.5 298 323 348 360.5 385.5 410.5 435.5 448 8 298 323 335.5 360.5 385.5 398 423 448 460.5 9 310.5 335.5 360.5 373 398 423 435.5 460.5 485.5 10 335.5 348 373 398 410.5 435.5 460.5 473 498 11 348 373 385.5 410.5 435.5 448 473 498 510.5 12 360.5 385.5 410.5 423 448 473 485.5 510.5 535.5 13 373 398 423 435.5 460.5 485.5 510.5 523 548 14 398 410.5 435.5 460.5 473 498 523 535.5 560.5 15 410.5 435.5 448 473 498 510.5 535.5 560.5 573 16 423 448 473 485.5 510.5 535.5 548 573 598 17 448 460.5 485.5 510.5 523 548 573 585.5 610.5 18 460.5 485.5 498 523 548 560.5 585.5 610.5 623 19 473 498 510.5 535.5 560.5 585.5 598 623 648 20 485.5 510.5 535.5 548 573 598 610.5 635.5 660.5 P 1 E 3/5 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 A B A B A B 4 x o5.3 B A B A B A B A (With 2 input blocks) P 1 E 3/5 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 With External Pilot Specifications 2 x M12 4 x M8 P 1 E 3/5 PWR BUS 0 1 2 3 0 1 2 3 P 1 E 3/5 PWR BUS 0 1 2 3 0 1 2 3 PE X PE X 12 52.5 63.5 115.5 5.5 35 109.4 (4.9) (5.3) L6 5 20.5 9.2 25.2 11.8 5.4 97.5 11.9 30.6 8 (7.5) 29.6 12.2 53.4 102.9 17.5 P=16 17.4 66 L2 L1 L7 L4 60 5.5 15.8 9.5 49.9 63.5 21 18 17.7 42.7 16.5 46.5 (L5) L3 63 T T 145.6 127.6 A B B A A B B A A B B A A B B A Max.21 78.5 42.5 86.5 84.3 71 46.5 4 2 A B 4 2 A B 4 2 A B 4 2 A B E 3/5 V P 1 5 E 3 E P 1 3/5 V P 1 Dimensions: Series SV2000 for EX250 Integrated-type (For I/O) Serial Transmission System When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. With option Tie-rod base manifold: SS5V2-W10S1ュュュュDUDB C4, N3 C6, N7 C8, N9 Stations (S, R, RS) - (-D) (Pitch) One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o10 o3/8" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o4, o5/32" o6, o1/4" o8, o5/16" Ground terminal One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o4, o5/32" One-touch fitting [X: External pilot port] Applicable tubing O.D.: o4, o5/32" U side D side (For mounting) SI unit Input block End plate assembly Silencer (Air discharge port) (Built-in silencer specifications) 2 x M4 mounting hole DIN rail holding screw (Rail mounting hole pitch: 12.5) Manual override Press and turn for the locking type. ( 4(A) port side: Orange 2(B) port side: Green (For DIN rail mounting) DIN rail holding screw (For DIN rail mounting) (For DIN rail mounting) Light/Surge voltage suppressor (Station n1) (Station 1) (Station 1) (Station n2) Individual EXH spacer Individual SUP spacer Interface regulator SV2000-ュ-M1 SV2000-ュ-00 Interface regulator L2 = L1 . 10.5 L3 = 16 x n1 + 60 L4 = L3 + 81 + 21 x n2 L5 = (L1 . L4) /2 L6 = 16 x n1 + 48 L7 = 21 x n2 + 81.5 n1 = Valve stations n2 = Input block stations L1: DIN Rail Overall Length Input block Stations (n2) Valve stations (n1) Series SV EX250 Integrated-type (For I/O) Serial Transmission System 549 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7