【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   23 / 128

BOOKをみる

10秒後にBOOKのページに移動します


0 1 2 3 4 5 6 7 8 2 185.5 210.5 223 248 273 285.5 310.5 335.5 348 3 198 210.5 235.5 260.5 273 298 323 348 360.5 4 210.5 223 248 273 285.5 310.5 335.5 348 373 5 210.5 235.5 260.5 273 298 323 348 360.5 385.5 6 223 248 273 285.5 310.5 335.5 348 373 398 7 235.5 260.5 273 298 323 348 360.5 385.5 410.5 8 248 273 285.5 310.5 335.5 348 373 398 410.5 9 260.5 273 298 323 348 360.5 385.5 410.5 423 10 273 285.5 310.5 335.5 348 373 398 410.5 435.5 11 273 298 323 348 360.5 385.5 410.5 423 448 12 285.5 310.5 335.5 348 373 398 410.5 435.5 460.5 13 298 323 348 360.5 385.5 410.5 423 448 473 14 310.5 335.5 348 373 398 410.5 435.5 460.5 473 15 323 348 360.5 385.5 410.5 423 448 473 485.5 16 335.5 348 373 398 410.5 435.5 460.5 473 498 17 348 360.5 385.5 410.5 423 448 473 485.5 510.5 18 348 373 398 410.5 435.5 460.5 473 498 523 19 360.5 385.5 410.5 423 448 473 485.5 510.5 535.5 20 373 398 410.5 435.5 460.5 473 498 523 535.5 A B A B A B A B A B A B A B E P 1 3 5 2 B 4 A 2 B2 B2 B2 B 4 A4 A4 A4 A P 1 E 3 5 (With 2 input blocks) 4 x o4.3 E P 1 3 5 2 B 4 A 2 B2 B2 B2 B 4 A4 A4 A4 A P 1 E 3 5 With External Pilot Specifications 2 x M12 4 x M8 PE X PE X PWR BUS 0 1 2 3 0 1 2 3 PWR BUS 0 1 2 3 0 1 2 3 (7.5) 45.5 (4.9) 10 59.5 23 L6 (C6:3.2) (N7:7) 18.3 92.2 10 11.8 4.6 83 8.6 24.6 13.5 P=10.5 L2 L1 5 63 21 8 5.5 35 66 60 43 56.5 14.1 8.4 39.6 29.6 10.8 83.7 9.6 92.6 18 L4 L7 5.5 (L5) L3 16.5 46.5 17.7 42.7 T T 37.5 74.5 (N7:7) (C6:3.2) 90 Max.14 91.9 102.9 109.5 38.5 60.7 74 B A B A 4 A 2 B 4 A 2 B 4 A 2 B 4 A 2 B 118 111.4 100.4 E P 1 3/5 E 3/5 P 1 P 1 E 3 B A B A B A B A B A B A With option Dimensions: Series SV1000 for EX250 Integrated-type (For I/O) Serial Transmission System Tie-rod base manifold: SS5V1-W10S1ュュュュD- UDB C3, N1 C4, N3 C6, N7 Stations (S, R, RS) - (-D) When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. One-touch fitting [X: External pilot port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o8 o5/16" (Pitch) Ground terminal One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o3.2, o1/8" o4, o5/32" o6, o1/4" U side D side DIN rail holding screw (For DIN rail mounting) (For mounting) SI unit Input block DIN rail holding screw (For DIN rail mounting) Silencer (Air discharge port) (Built-in silencer specifications) 2 x M4 mounting hole (Rail mounting hole pitch: 12.5) Manual override Press and turn for the locking type. 4(A) port side: Orange 2(B) port side: Green End plate assembly (Station n1) (Station 1) (Station 1) (Station n2) Light/Surge voltage suppressor (For DIN rail mounting) L2 = L1.10.5 L3 = 10.5 x n1 + 53 L4 = L3 + 81 + 21 x n2 L5 = (L1.L4)/2 L6 = 10.5 x n1 + 42 L7 = 21 x n2 + 81 n1 = Valve stations n2 = Input block stations L1: DIN Rail Overall Length Stations Input block (n2) Valve stations (n1) Dimensions are the ones for SV1300-ュュ-ュ. SV1ュ00-ュ-05 Interface regulator SV1ュ00-ュ-06 Interface regulator Individual SUP spacer Individual EXH spacer Series SV 548