【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   21 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Refer to page 2074 and the Operation Manual for the details of EX250 Integrated-type Serial Transmission System. Please download the Operation Manual via our website, http://www.smcworld.com. Tie-rod base How to Order Manifold SS5V 1 W10S1QW D 05 SI unit Valve stations Series 1 2 3 SV1000 SV2000 SV3000 P, E port location U D B Mounting Input block type EX250-IE1 EX250-IE2 EX250-IE3 U SUP/EXH block assembly specifications A, B port size (metric) Symbol Protocol type W10S10 W10S1QW W10S1NW W10S1VW W10S1TAW W10S1TBW W10S1TCW (1) W10S1TDW (1) W10S1YW W10S1ZEN Without SI unit DeviceNet PROFIBUS DP CC-Link AS-Interface (8in/8out 31Slave Mode 2 power supply systems) AS-Interface (4in/4out 31Slave Mode 2 power supply systems ) AS-Interface (8in/8out 31Slave Mode 1 power supply systems) AS-Interface (4in/4out 31Slave Mode 1 power supply systems) CANopen EtherNet/IP Symbol Protocol type Solenoid part not. W10S1QW W10S1NW W10S1VW W10S1TAW W10S1TBW W10S1TCW W10S1TDW W10S1YW W10S1ZEN EX250-SDN1 EX250-SPR1 EX250-SMJ2 EX250-SAS3 EX250-SAS5 EX250-SAS7 EX250-SAS9 EX250-SCA1A EX250-SEN1 DeviceNet PROFIBUS DP CC-Link CANopen EtherNet/IP SI Unit Part No. AS-Interface (8in/8out 31Slave Mode 2 power supply systems) AS-Interface (4in/4out 31Slave Mode 2 power supply systems) AS-Interface (8in/8out 31Slave Mode 1 power supply systems) AS-Interface (4in/4out 31Slave Mode 1 power supply systems) Input block stations .Input blocks cannot be mounted without SI unit. .When the DIN rail is included without an SI unit, the DIN rail length will accommodate an SI unit and one input block. Note 1) There is a limit to the supply current to the input block and valve from SI units that have AS-Interface-compliant 1 power supply systems. Refer to page 2077 for details. None 1 station 8 stations Nil 1 8 Note) Without SI unit, the symbol is nil. When the SI unit is AS Interface compliant, the maximum number of stations is limited. Refer to page 2077 for details. M12: 2 inputs M12: 4 inputs M8: 4 inputs Nil 1 2 3 Note) Without SI unit, the symbol is nil. Without input block Input block specifications PNP input (+COM) or without input block NPN input (.COM) Nil N A, B port size (inch) Symbol A, B port C3 C4 C6 C4 C6 C8 C6 C8 C10 M One-touch fitting for o3.2 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o8 P, E port Applicable series SV1000 SV2000 SV3000 One-touch fitting for o10 One-touch fitting for o12 . In the case of mixed specifications (M), indicate separately on the manifold specification sheet. . Port sizes of X, PE port for external pilot specifications (R, RS) are o4 (metric), o5/32" (inch) for SV1000/2000 and o6 (metric) and o1/4" (inch) for SV3000. A, B ports mixed Symbol A, B port N1 N3 N7 N3 N7 N9 N7 N9 N11 M One-touch fitting for o1/8" One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o5/16" One-touch fitting for o1/4" One-touch fitting for o5/16" One-touch fitting for o3/8" One-touch fitting for o5/16" P, E port Applicable series SV1000 SV2000 SV3000 One-touch fitting for o3/8" One-touch fitting for o3/8" A, B ports mixed Direct mounting DIN rail mounting (With DIN rail) DIN rail mounting (Without DIN rail) Nil D D0 D3 D20 For 3 stations For 20 stations . In the case of D0,only DIN rail fittings are attached. When a longer DIN rail is desired than the specified stations. (Specify a longer rail than the standard length.) Internal pilot Internal pilot/Built-in silencer External pilot External pilot/Built-in silencer Nil S R RS Note) When the built-in silencer type is used, keep the exhaust port from coming in direct contact with water or other liquids. U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 20 stations) Note Double wiring specifications Specified layout (up to 32 solenoids possible.) Symbol 02 16 02 20 Stations 2 stations 16 stations 2 stations 20 stations (1) (2) Note 1) Double wiring specifications: Single, double, 3 position and 4 position solenoid valves can be used on all manifold stations. Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double, 3 and 4 position valves cannot be used where single solenoid wiring has been specified.) When the SI unit is AS-Interface compliant, the maximum number of solenoids is as shown below, so please be careful of the number of stations. . 8in/8out: Max. 8 solenoids . 4in/4out: Max. 4 solenoids . . . EX250 Integrated-type (For I/O) Serial Transmission System Series SV R A 546