【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   17 / 128

BOOKをみる

10秒後にBOOKのページに移動します


With External Pilot Specifications Dimensions: Series SV3000 for EX500 Gateway-type Serial Transmission System L1 L2 L3 L4 L5 L n 2 160.5 150 135.1 12.5 97 5 223 212.5 196.6 13 158.5 6 248 237.5 217.1 15.5 179 7 273 262.5 237.6 17.5 199.5 8 285.5 275 258.1 13.5 220 9 310.5 300 278.6 16 240.5 10 323 312.5 299.1 12 261 11 348 337.5 319.6 14 281.5 12 373 362.5 340.1 16.5 302 13 385.5 375 360.6 12.5 322.5 14 410.5 400 381.1 14.5 343 15 435.5 425 401.6 17 363.5 16 448 437.5 422.1 13 384 4 210.5 200 176.1 17 138 3 185.5 175 155.6 15 117.5 L Dimension n: Stations 2 x M12 4 x o5.3 E P 1 3 5 E P 1 3 5 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 A 4 E P 1 3 5 E P 1 3 5 C1 C2 C1 C2 A B A A A B B B B B A PWR COM A B A PE X PE X 75 12 63.8 82.7 115.8 128.8 (L4) L5 L3 L2 L1 5 6.5 5.5 11.8 P=20.5 21.3 48.6 23.5 13.5 36.1 11.6 36 37.6 59.5 8 5 83.8 (5.1) (10) 14.7 35 60.3 76.8 29.6 14.3 46.9 10.1 68.5 9.5 31.6 (5.3) 18 11 With option 101.2 105.7 Max.21 139.9 157.9 58.4 1 1 60.9 85.4 98.7 A B B A A B B A A B B A A B B A 3/5 P 1 E A 4 B 2 A 4 B 2 A 4 B 2 A 4 B 2 3/5 P 1 E 5 E 3 P 1 UDB C6, N7 C8, N9 C10, N11 Tie-rod base manifold: SS5V3-W10SA2WD- Stations (S, R, RS)- (-D) When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. One-touch fitting [X: External pilot port] Applicable tubing O.D.: o6 o1/4" One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o6 o1/4" (Pitch) One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o12 o3/8" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o6, o1/4" o8, o5/16" o10, o3/8" U side D side DIN rail holding screw (For DIN rail mounting) SI unit (Rail mounting hole pitch: 12.5) (For mounting) Silencer (Air discharge port) (Built-in silencer specifications) Manual override (Press and turn for the locking type.) 4(A) port side: Orange 2(B) port side: Green (Station n) (Station 1) (For DIN rail mounting) Light/Surge voltage suppressor Interface regulator Interface regulator Individual EXH spacer Individual SUP spacer Series SV SV3000-ュ-00 SV3000-ュ-M1 542