【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   16 / 128

BOOKをみる

10秒後にBOOKのページに移動します


(-D) L1 L2 L3 L4 L5 L n 2 148 137.5 118 15 80 5 198 187.5 166 16 128 6 210.5 200 182 14.5 144 7 223 212.5 198 12.5 160 8 248 237.5 214 17 176 9 260.5 250 230 15.5 192 10 273 262.5 246 13.5 208 11 285.5 275 262 12 224 12 310.5 300 278 16.5 240 13 323 312.5 294 14.5 256 14 335.5 325 310 13 272 15 360.5 350 326 17.5 288 16 373 362.5 342 15.5 304 4 185.5 175 150 18 112 3 160.5 150 134 13.5 96 P 1 E 3/5 P 1 E 3/5 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 PWRCOM A B A B A B 4 x o5.3 P 1 E 3/5 P 1 E 3/5 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 C1 C2 C1 C2 2 x M12 B A B A B A B A PE X PE X 12 52.5 63.5 59.6 115.5 5.5 35 109.4 (4.9) (5.3) L5 L3 (L4) L2 L1 5 20.5 9.2 25.2 11.8 P=16 17.5 46.5 11.8 5.4 97.5 11.9 30.6 20.6 44.1 49.9 63.5 9.5 8 (7.5) 32 10.7 68.5 29.6 12.2 53.4 102.9 15.8 9.5 78.5 42.5 86.5 84.3 71 46.5 145.6 Max.21 127.6 A B B A A B B A A B B A 4 2 A B 4 2 A B 4 2 A B 4 2 A B E 3/5 P 1 A B B A V 5 E 3 E P 1 3/5 V P 1 UDB C4, N3 C6, N7 C8, N9 Tie-rod base manifold: SS5V2-W10SA2WD-Stations (S, R, RS)- When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. L Dimension n: Stations With option With External Pilot Specifications One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [X: External pilot port] Applicable tubing O.D.: o4 o5/32" (Pitch) One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o10 o3/8" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o4, o5/32" o6, o1/4" o8, o5/16" U side D side (For mounting) SI unit DIN rail holding screw (For DIN rail mounting) (Rail mounting hole pitch: 12.5) Silencer (Air discharge port) (Built-in silencer specifications) Manual override Press and turn for the locking type. ( ( 4(A) port side: Orange 2(B) port side: Green (Station n) (Station 1) (For DIN rail mounting) Light/Surge voltage suppressor Individual EXH spacer Individual SUP spacer Series SV EX500 Gateway-type Serial Transmission System Dimensions: Series SV2000 for EX500 Gateway-type Serial Transmission System SV2000-ュ-M1 SV2000-ュ-00 Interface regulator Interface regulator 541 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7