【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   14 / 128

BOOKをみる

10秒後にBOOKのページに移動します


L1 L2 L3 L4 L n 2 148 137.5 122.5 13 5 198 187.5 170.5 14 6 210.5 200 186.5 12 7 235.5 225 202.5 16.5 8 248 237.5 218.5 15 9 260.5 250 234.5 13 10 285.5 275 250.5 17.5 11 298 287.5 266.5 16 12 310.5 300 282.5 14 13 323 312.5 298.5 12.5 14 348 337.5 314.5 17 15 360.5 350 330.5 15 16 373 362.5 346.5 13.5 4 185.5 175 154.5 15.5 3 173 162.5 138.5 17.5 C1 C2 2 x M12 C1 C2 A B A B A B PWRCOM P 1 E 3/5 P 1 E 3/5 P 1 E 3/5 P 1 E 3/5 PE X PE X A B A B A B A B B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 19.7 56.5 71.5 7.5 68.2 L2 L1 5 5.5 27.3 39.5 35 8 42.3 43.1 69.1 26.2 9.5 L3 (L4) 23.5 12.5 15.9 31.5 34.6 P=16 17.5 48 11.8 29.2 52.7 53.9 67.5 18.8 9.5 (5.3) (4.9) 44.5 115.5 102.9 86.5 94.5 50.5 54.5 79 92.3 Max.21 127.6 145.6 A B B A A B B A A B B A 4 2 A B 4 2 A B 4 2 A B 4 2 A B A B B A E 3/5 P 1 E 3/5 P 1 V 5 E 3 V P 1 UDB C4, N3 C6, N7 C8, N9 Cassette base manifold: SS5V2-W16SA2WD- Stations (S, R, RS)- When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. With External Pilot Specifications With option L Dimension n: Stations (Station n) (Station 1) ( DIN rail dimension) Block separation lever Light/Surge voltage suppressor (Rail mounting hole pitch: 12.5) DIN rail holding screw SI unit Silencer (Air discharge port) (Built-in silencer specifications) Manual override (Press and turn for the locking type.) 4(A) port side: Orange 2(B) port side: Green (Pitch) One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o10 o3/8" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o4, o5/32" o6, o1/4" o8, o5/16" One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o4 o5/32" One-touch fitting [X: External pilot port] Applicable tubing O.D.: o4 o5/32" Interface regulator Interface regulator Individual SUP spacer SV2000-ュ-M1 SV2000-ュ-00 Individual EXH spacer Series SV EX500 Gateway-type Serial Transmission System Dimensions: Series SV2000 for EX500 Gateway-type Serial Transmission System U side D side 539 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7