【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   13 / 128

BOOKをみる

10秒後にBOOKのページに移動します


UDB C3, N1 C4, N3 C6, N7 Dimensions: Series SV1000 for EX500 Gateway-type Serial Transmission System Cassette base manifold: SS5V1-W16SA2WD- (S, R, RS)- L1 L2 L3 L4 L n 2 135.5 125 106.5 14.5 5 173 162.5 138 17.5 6 173 162.5 148.5 12.5 7 185.5 175 159 13.5 8 198 187.5 169.5 14.5 9 210.5 200 180 15.5 10 223 212.5 190.5 16.5 11 235.5 225 201 17.5 12 235.5 225 211.5 12 13 248 237.5 222 13 14 260.5 250 232.5 14 15 273 262.5 243 15 16 285.5 275 253.5 16 4 160.5 150 127.5 16.5 3 148 137.5 117 15.5 L Dimension n: Stations A B A B A B A B A B C1 C2 A B A B (Pitch) P 1 E 3 5 P 1 E 3 5 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 PWRCOM 2 x M12 C1 C2 P 1 E 3 5 P 1 E 3 5 B A 2 4 B A 2 4 B A 2 4 B A 2 4 B A 2 4 PE X PE X (4.9) 8 35 L3 (C6:3.2) (N7:7) 83.7 92.2 19.7 48 63 7.5 11.8 L1 68.2 10 12.6 23 28.6 22.3 P=10.5 13.5 46.7 29.2 52.7 5.5 18 28.8 L2 5 42.3 (L4) 45.5 59 26.2 9.5 58.4 36.9 18.1 8.4 With option 78 109.5 Max.14 102.9 91.9 41 77.5 64.2 42 B A B A 4 2 A B 4 2 A B 4 2 A B 4 2 A B E 3/5 P 1 118 111.4 100.4 E 3/5 P 1 B A B A P 1 E 3 B A B A B A B A Stations When P, E port outlets are indicated on the U side or D side, the P, E ports on the opposite side are plugged. External pilot port positions and silencer discharge port positions are the same as P, E port outlet positions. With External Pilot Specifications One-touch fitting [1(P), 3/5(E) port] Applicable tubing O.D.: o8 o5/16" One-touch fitting [4(A), 2(B) port] Applicable tubing O.D.: o3.2, o1/8" o4, o5/32" o 6, o1/4" One-touch fitting [X: External pilot port] Applicable tubing O.D.: o4 o5/32" o5/32" One-touch fitting [PE: Pilot EXH port] Applicable tubing O.D.: o4 U side D side SI unit DIN rail holding screw (Rail mounting hole pitch: 12.5) Manual override Press and turn for the (locking type. Silencer (Air discharge port) (Built-in silencer specifications) 4(A) port side: Orange 2(B) port side: Green ) (Station n) (Station 1) Light/Surge voltage suppressor (DIN rail dimension) Block separation lever SV1ュ00-ュ-06 Interface regulator SV1ュ00-ュ-05 Interface regulator Individual SUP spacer Individual EXH spacer Dimensions are the ones for SV1300-ュュ-ュ. Series SV 538