yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
1-p0527-0653-sv1000_en@@@124 / 128

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Flow Characteristics 0 0.1 0.2 0.3 0.4 0.5 0.6 0 50 100 150 200 250 Flow rate L/min (ANR) Valve-outlet pressure MPa P Reduced pressure (P¨ A,B) Flow rate L/min (ANR) 0 0.1 0.2 0.3 0.4 0.5 0.6 0 50 100 150 200 250 Valve-outlet pressure MPa A1 Reduced pressure (P¨ A), B1 Reduced pressure (P¨ B) SV1000 SV2000 SV3000 0 0.1 0.2 0.3 0.4 0.5 0.6 0 200 400 600 800 1000 1200 Flow rate L/min (ANR) Valve-outlet pressure MPa P Reduced pressure (P¨ A,B) Flow rate L/min (ANR) 0 0.1 0.2 0.3 0.4 0.5 0.6 0 200 400 600 800 1000 1200 1400 Valve-outlet pressure MPa A1 Reduced pressure (P¨ A), B1 Reduced pressure (P¨ B) Flow rate L/min (ANR) Valve-outlet pressure MPa 0 0.1 0.2 0.3 0.4 0.5 0.6 0 100 200 P Reduced pressure (P¨ A,B) 300 400 500 600 700 Flow rate L/min (ANR) Valve-outlet pressure MPa 0 0.1 0.2 0.3 0.4 0.5 0.6 0 100 200 A1 Reduced pressure (P¨ A), B1 Reduced pressure (P¨ B) 300 400 500 600 700 Specifications Caution Interface Regulator Note 1) Apply pressure from P port in the base for interface regulator. Note 2) P port pressure regulation is only available for closed center, pressure center and 4-position dual 3-port valve. Note 3) Gasket and mounting screws are included in the weight. Note 4) ( ): Denotes the values of SV1300. How to Calculate the Flow Rate For obtaining the flow rate, refer to front matters 42 to 45 Interface regulator Applicable model Regulating port Set pressure range Maximum operating pressure Fluid Ambient and fluid temp. Weight With pressure gauge Without pressure gauge SV1000 SV2000 SV3000 SV1ð­00-ð­-ð­ SV2000-ð­-ð­ SV3000-ð­-ð­ SV4000-ð­-ð­ SV4000 P, A, B 0.1 to 0.7 MPa 0.7 MPa Air Maximum at 50‹C 38.4 g (43.4 g) 32 g (37 g) 86.5 g 80.3 g 103.8 g 97.6 g 178.2 g 171.8 g Series SV Specific Product Precautions 3 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. 649 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A