【DO!BOOK・ページリンク】 1-p0527-0653-sv1000_en 122 / 128 10秒後にBOOKのページに移動します |
|
Single solenoid Double solenoid, 3 position type Single solenoid Double solenoid, 3 position type Zener diode LED Coil SOL.a (.,+) COM (+,.) Zener diode Zener diode LED (Orange) Coil LED (Green) Coil SOL.b (.,+) COM (+,.) SOL.a (.,+) Zener diode Zener diode Coil Coil SOL.b (.,+) COM (+,.) SOL.a (.,+) Zener diode Coil COM (+,.) SOL.a (.,+) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) Caution Plug position Actuation Single Double A port N.C. N.O. B port Environment Series SV Used as a 3 Port Valve Warning Manual Override Operation Warning Light/Surge Voltage Suppressor Caution Exhaust Restriction Caution Light Indication Caution Caution 1. Do not use valves in atmospheres of corrosive gases, chemicals, salt water, water, steam, or where there is direct contact with any of these. 2. Products compliant with IP65 and IP67 enclosures (Based on IEC60529) are protected against dust and water, however, these products cannot be used in water. 3. Products compliant with IP65 and IP67 enclosures satisfy the specifications by mounting each product properly. Be sure to read the Specific Product Precautions for each product. 4.When using built-in silencer type manifold with an IP67 enclosure, keep the exhaust port of the silencer from coming in direct contact with water or other liquids. Liquid filtration through the exhaust port of the silencer can cause damage to the valve. Non-locking push type Handle carefully, as connected equipment can be actuated through manual override operation. Push-turn locking slotted type After pushing down, turn in the direction of the arrow. If it is not turned, it can be operated the same way as the non-locking type. When locking the manual override with the push-turn locking slotted type, be sure to push it down before turning. Turning without first pushing it down can cause damage to the manual override and other trouble such as air leakage, etc. Since Series SV is a type in which the pilot valve exhaust joins the main valve exhaust inside the valve, use caution, so that the piping from the exhaust port is not restricted. Manual override for solenoid A (Orange) Solenoid B Solenoid A Manual override for solenoid B (Green) Solenoid A Solenoid B Manual override for solenoid A (Orange) Manual override for solenoid B (Green) Series SV can be used as normally closed (N.C.) or normally open (N.O.) 3 port valves by closing one of the cylinder ports (A or B) with a plug. However, they should be used with the exhaust ports kept open. They are convenient at times when a double solenoid type 3 port valve is required. In the case of using a 5 port valve (as a 3 port valve) Number of solenoids Solenoid valves have no polarity. Light/Surge voltage suppressor Surge voltage suppressor When equipped with indicator light and surge voltage suppressor, the light window turns orange when solenoid A is energized, and it turns green when solenoid B is energized. Solenoid B Solenoid A Indicator light A: Orange B: Green Series SV Specific Product Precautions 1 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. 647 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 |