【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   120 / 128

BOOKをみる

10秒後にBOOKのページに移動します


B A A B X Rc 1/8 PE Rc 1/8 5 EA 1 P 3 EB 2 B 4 A 2 x o5.4 B A A B Rc 3/8,1/2 X Rc 1/8 PE Rc 1/8 5 EA 1 P 3 EB 2 B 4 A 2 x o5.4 Rc 3/8, 1/2 37 (L=300 to 5000) 29.5 29.5 44.5 15.5 17.5 34.5 71.5 148.2 153.8 27 25 25 27 47 5 57 11.8 101.1 118.6 86.5 96.5 16.8 29 17.5 30 47 37 (L=300 to 5000) 29.5 29.5 44.5 15.5 17.5 34.5 71.5 27 25 25 27 5 57 86.5 96.5 29 17.5 30 164.7 170.3 28.3 33.3 117.6 135.1 25 25 Dimensions: Series SV4000 2 position single/double [M12 waterproof connector type] SV4ュ00(R)-ュWュュ-03, 04ュ Manual override M12 waterproof connector A side: Orange B side: Green (External pilot port) (Pilot EXH port) (Light/Surge voltage suppressor) (For mounting) (Piping port) 3 position closed center/exhaust center/pressure center [M12 waterproof connector type] SV4ュ00(R)-ュWュュ-03, 04ュ Manual override M12 waterproof connector A side: Orange B side: Green (Piping port) (External pilot port) (Pilot EXH port) (Light/Surge voltage suppressor) (For mounting) Series SV Single Valve/Sub-plate Type IP67 Compliant 645 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7