【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   11 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Refer to page 2111 and the Operation Manual for the details of EX500 Gateway-type Serial Transmission System. Please download the Operation Manual via our website, http://www.smcworld.com. How to Order Manifold Tie-rod base Cassette base Series SS5V 1 W A2W Enclosure IP67 specifications 1 2 SV1000 SV2000 SS5V 1 W 16S A2W D 05 SI unit Valve stations Series 1 2 3 4 SV1000 SV2000 SV3000 SV4000 P, E port location U D B U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 16 stations) A, B port size (inch) 10S D 05 U U A, B port size (metric) Mounting SUP/EXH block assembly specifications SI unit part no. EX500-S001 Symbol A2W Protocol type SI unit 0 A2W Without SI unit DeviceNet/PROFIBUS DP/ EtherNet/IP DeviceNet PROFIBUS DP EtherNet/IP Direct mounting DIN rail mounting (With DIN rail) DIN rail mounting (Without DIN rail) Nil D D0 D3 D16 For 3 stations For 16 stations When a longer DIN rail is desired than the specified stations. (Specify a longer rail than the standard length.) . In the case of D0, only DIN rail fittings are attached. DIN rail length specified Nil Standard length 3 16 For 3 stations For 16 stations Specify a longer rail than the standard length. Internal pilot Internal pilot/Built-in silencer External pilot External pilot/Built-in silencer Nil S R RS Note) When the built-in silencer type is used, keep the exhaust port from coming in direct contact with water or other liquids. Symbol N1 N3 N7 N3 N7 N9 N7 N9 N11 N9 N11 02N 03N 02T 03T M A, B port One-touch fitting for o1/8" One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o5/32" One-touch fitting for o1/4" One-touch fitting for o5/16" One-touch fitting for o1/4" One-touch fitting for o5/16" One-touch fitting for o3/8" One-touch fitting for o5/16" One-touch fitting for o3/8" NPT 1/4 NPT 3/8 NPTF 1/4 NPTF 3/8 A, B ports mixed Applicable series SV1000 SV2000 SV3000 SV4000 One-touch fitting for o5/16" P, E port One-touch fitting for o3/8" One-touch fitting for o3/8" One-touch fitting for o3/8" NPT 3/8 NPTF 3/8 Symbol C3 C4 C6 C4 C6 C8 C6 C8 C10 C8 C10 C12 02 03 02F 03F M A, B port One-touch fitting for o3.2 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o4 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o6 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o8 One-touch fitting for o10 One-touch fitting for o12 Rc 1/4 Rc 3/8 G 1/4 G 3/8 A, B ports mixed Applicable series SV1000 SV2000 SV3000 SV4000 One-touch fitting for o8 P, E port One-touch fitting for o10 One-touch fitting for o12 One-touch fitting for o12 Rc 3/8 G 3/8 Symbol 02 08 02 16 Stations 2 stations 8 stations 2 stations 16 stations Note Double wiring specifications Specified layout (up to 16 solenoids possible.) (1) (2) Note1) Double wiring specifications: Single, double, 3 position and 4 position solenoid valves can be used on all manifold stations. Use of a single solenoid will result in an unused control signal. If this is not desired, order with a specified layout. Note 2) Specified layout: Indicate wiring specifications on the manifold specification sheet. (Note that double, 3 position and 4 position valves cannot be used where single solenoid wiring has been specified.) . In the case of mixed specifications (M), indicate separately on the manifold specification sheet. . Port sizes of X, PE port for external pilot specifications (R, RS) are o4 (metric), o5/32" (inch) for SV1000/2000 and o6 (metric) and o1/4" (inch) for SV3000/4000. . . . EX500 Gateway-type Serial Transmission System Series SV R A 536