【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   118 / 128

BOOKをみる

10秒後にBOOKのページに移動します


A B A B X M5 x 0.8 PE M5 x 0.8 Rc 1/4 B A EA P EB 2 x o4.3 A B A B X M5 x 0.8 PE M5 x 0.8 Rc 1/4 B A EA P EB 2 x o4.3 15.5 17 15.5 17 18 18 28 9.5 22 51 (L=300 to 5000) 18 9.5 19 56 35 48 4 15.5 17 15.5 17 18 18 28 9.5 22 51 102.9 (L=300 to 5000) 108.5 18 9.5 19 56 5.3 35 48 61.1 73.3 9.3 4 115.5 121.1 17.9 73.7 85.9 21.9 4.5 4.5 Dimensions: Series SV2000 2 position single/double, 4 position dual 3 port [M12 waterproof connector type] SV2ュ00(R)-ュWュュ-02ュ 3 position closed center/exhaust center/pressure center [M12 waterproof connector type] SV2ュ00(R)-ュWュュ-02ュ Manual override A side: Orange B side: Green (External pilot port) (Light/Surge voltage suppressor) (Piping port) (For mounting) M12 waterproof connector (Pilot EXH port) Manual override A side: Orange B side: Green (External pilot port) (Light/Surge voltage suppressor) (Pilot EXH port) (Piping port) (For mounting) M12 waterproof connector Series SV Single Valve/Sub-plate Type IP67 Compliant 643 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7