【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   117 / 128

BOOKをみる

10秒後にBOOKのページに移動します


B A B A M5 x 0.8 PE 2 x o3.2 EA P EB B A M5 x 0.8 X B A B A PE 2 x o3.2 EA P EB B A M5 x 0.8 X 43.3 54.1 11 11 20.5 14.5 13.5 13.3 17 19 48.5 53.5 7.5 16.5 24.5 3 22 35 5.8 41 2.8 17 19 83.7 (L=300 to 5000) 89.3 11 11 20.5 14.5 13.5 13.3 17 19 48.5 53.5 7.5 16.5 24.5 3 22 35 41 17 19 (L=300 to 5000) 92.2 97.8 11.3 14.3 51.8 62.6 7 7 Dimensions: Series SV1000 2 position single/double, 4 position dual 3 port [M12 waterproof connector type] SV1ュ00(R)-ュWュュ-01ュ Manual override A side: Orange B side: Green (Light/Surge voltage suppressor) (Pilot EXH port) Rc 1/8 (Piping port) (External pilot port) M12 waterproof connector 3 position closed center/exhaust center/pressure center [M12 waterproof connector type] SV1ュ00(R)-ュWュュ-01ュ (For mounting) (For mounting) Manual override A side: Orange B side: Green (Light/Surge voltage suppressor) (Pilot EXH port) Rc 1/8 (Piping port) (External pilot port) M12 waterproof connector M5 x 0.8 Series SV 642