【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   113 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Type of actuation SV 1 1 00 5 W1 Series Light/Surge voltage suppressor Manual override M12 waterproof connector Rated voltage Pilot type U D Port size Thread type . SV3000 and 4000 are not available with 4 position dual 3 port valve. 1 2 3 4 5 A C B Made to order How to Order 5(EA) 3(EB) 4(A) 2(B) 1(P) 4 position dual 3 port valve: N.C./N.O. 4 position dual 3 port valve: N.C./N.O. 5(EA) 1(P) 3(EB) 4(A) 2(B) 5(EA) 1(P) 3(EB) 4(A) 2(B) 4 position dual 3 port valve: N.O./N.O. 4 position dual 3 port valve: N.O./N.O. 5(EA) 1(P) 3(EB) 4(A) 2(B) 5(EA) 1(P) 4(A) 3(EB) 2(B) 4 position dual 3 port valve: N.C./N.C. 4 position dual 3 port valve: N.C./N.C. 5(EA) 1(P) 3(EB) 4(A) 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) 3 position closed center (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) (A)4 2(B) (EA)5 1 (P) 3(EB) (EA)5 1 (P) 3(EB) (A)4 2(B) 2 position double (A)4 2(B) 1 (P) (EA)5 3(EB) 2 position single SV1000/2000/3000/4000 SV1000/2000/3000 SV4000 SV1000 SV2000 3 position exhaust center 3 position pressure center 3 position exhaust center 3 position closed center 3 position pressure center R Series SV1000/2000/3000/4000 Single Valve/Sub-plate Type IP67 Compliant 1 2 3 4 SV1000 SV2000 SV3000 SV4000 5 6 24 VDC 12 VDC Nil F N T Rc G NPT Nil NPTF R Internal pilot External pilot . External pilot specifications is not available for 4 position dual 3 port valves. Cable length (mm) 300 500 1000 2000 5000 Symbol W1 W2 W3 W4 W7 Nil X90 . Main valve fluororubber (Refer to page 646.) U R With light/surge voltage suppressor With surge voltage suppressor Nil D Non-locking push type Push-turn locking slotted type Symbol Nil 01 02 03 04 SV1000 SV2000 SV3000 SV3000 SV4000 SV4000 1/8 1/4 3/8 1/2 Port size Applicable series Without sub-plate 638