【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   110 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Connector cable for M12 waterproof connector (Female side) 0 98 17.6 1 110.5 19.9 2 123 22.1 3 135.5 24.4 4 148 26.6 5 160.5 28.9 6 173 31.1 7 185.5 33.4 8 198 35.6 9 210.5 37.9 10 223 40.1 11 235.5 42.4 12 248 44.6 13 260.5 46.9 14 273 49.1 15 285.5 51.4 16 298 53.6 17 310.5 55.9 18 323 58.1 19 335.5 60.4 20 348 62.5 21 360.5 64.9 22 373 67.1 23 385.5 69.4 24 398 71.6 25 410.5 73.9 26 423 76.1 27 435.5 78.4 28 448 80.6 29 460.5 82.9 30 473 85.1 31 485.5 87.4 32 498 89.6 33 510.5 91.9 34 523 94.1 35 535.5 96.4 36 548 98.6 37 560.5 100.9 38 573 103.1 39 585.5 105.4 40 598 107.6 41 610.5 109.9 42 623 112.1 43 635.5 114.4 44 648 116.6 45 660.5 118.9 46 673 121.1 47 685.5 123.4 48 698 125.6 49 710.5 127.9 50 723 130.1 51 735.5 132.4 52 748 134.6 53 760.5 136.9 54 773 139.1 55 785.5 141.4 56 798 143.6 57 810.5 145.9 58 823 148.1 59 835.5 150.4 60 848 152.6 61 860.5 154.9 62 873 157.1 63 885.5 159.4 64 898 161.6 65 910.5 163.9 66 923 166.1 67 935.5 168.4 68 948 170.6 69 960.5 172.9 70 973 175.1 71 985.5 177.4 10 pins AXT100-FC10-1 AXT100-FC10-2 AXT100-FC10-3 17.2 20 pins AXT100-FC20-1 AXT100-FC20-2 AXT100-FC20-3 30 26 pins AXT100-FC26-1 AXT100-FC26-2 AXT100-FC26-3 37.5 AXT100 FC VZ1000 11 1 0 98 24.8 1 110.5 28 2 123 31.1 3 135.5 34.3 4 148 37.4 5 160.5 40.6 6 173 43.8 7 185.5 46.9 8 198 50.1 9 210.5 53.3 10 223 56.4 11 233.5 59.6 12 248 62.7 13 260.5 65.9 14 273 69.1 15 285.5 72.2 16 298 75.4 17 310.5 78.6 18 323 81.7 19 335.5 84.9 20 348 88 21 360.5 91.2 22 373 94.4 23 385.5 97.5 24 398 100.7 25 410.5 103.9 26 423 107 27 435.5 110.2 28 448 113.3 29 460.5 116.5 30 473 119.7 31 485.5 122.8 32 498 126 33 510.5 129.2 34 523 132.3 35 535.5 135.5 36 548 138.6 37 560.5 141.8 38 573 145 39 585.5 148.1 40 598 151.3 41 610.5 154.5 42 623 157.6 63 885.5 224 64 898 227.2 65 910.5 230.4 66 923 233.5 67 935.5 236.7 68 948 239.8 69 960.5 243 70 973 246.2 71 985.5 249.3 43 635.5 160.8 44 648 163.9 45 660.5 167.1 46 673 170.3 47 685.5 173.4 48 698 176.6 49 710.5 179.8 50 723 182.9 51 735.5 186.1 52 748 189.2 53 760.5 192.4 54 773 195.6 55 785.5 198.7 56 798 201.9 57 810.5 205.1 58 823 208.2 59 835.5 211.4 60 848 214.5 61 860.5 217.7 62 873 220.9 VZ1000 11 4 25 1 26 2 W 6 (35) (25) (10) 5.5 8 L (35) (25) (7.5) L 8 5.5 L (15.6) Manifold Options Flat ribbon cable/Cable assembly Cable length (L) 1.5 m 3 m 5 m Connector width (W) . For other commercial connectors, use a type with strain relief conforming to MIL-C-83503. Connector manufacturers’ example ・ Hirose Electric Co., Ltd. ・ Sumitomo 3M Limited ・ Fujitsu Limited ・ Japan Aviation Electronics Industry, Ltd. ・ J.S.T. Mfg. Co., Ltd. Terminal no. Red SV1000/2000 and Series EX500 input unit DIN rail dimensions and mass . As for ュ, enter the number from the DIN rail dimensions table. Rail mounting hole pitch 12.5 L dimension Mass (g) No. L dimension Mass (g) No. L dimension Mass (g) No. L dimension Mass (g) No. L dimension Mass (g) No. L dimension Mass (g) No. L dimension Mass (g) No. L dimension Mass (g) No. SV3000 and 4000 DIN rail dimensions and mass . As for ュ, enter the number from the DIN rail dimensions table. Rail mounting hole pitch 12.5 L dimension Mass (g) No. L dimension Mass (g) No. L dimension Mass (g) No. L dimension Mass (g) No. Connector manufacturers' example Correns Corp. OMRON Corp. Azbil Corp. Hirose Electric Co., Ltd. DDK Ltd. Series SV Rubber Seal 5 Port Solenoid Valve 635 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7