【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   108 / 128

BOOKをみる

10秒後にBOOKのページに移動します


AN10-C to AN30-C A C oB od Sound absorbing material (Resin sintered body) Body (Resin) Model AN15-C08 AN20-C10 AN30-C12 Series SV1000 (For o8) SV2000 (For o10) SV3000, SV4000 (For o12) Dimensions (mm) od o8 o10 o12 A 45 57.5 71.5 B 13 16.5 20 C 20 30.5 43.5 Series SV1000 SV2000 SV3000 SV4000 Blanking plate assembly part no. SV1000-67-1A SV2000-67-1A SV3000-67-1A SV4000-67-1A SV1000 SV2000 SV3000 SV4000 SV1000-59-1A SX3000-77-1A SV2000-59-1A SV2000-59-3A SV3000-59-1A SY9000-57-1A SV1000-59-2A SX3000-77-1A SV2000-59-2A SV2000-59-3A SV3000-59-1A SY9000-57-1A SV1000 74 1A D o6 o8 o10 o12 o14 o5 o6 o8.5 o10 o11.5 L 32 35 39 43 44.5 31.5 32 35 39 43 A 16 18 20.5 22 24 16 16 18 20.5 22 Model KQ2P-04 KQ2P-06 KQ2P-08 KQ2P-10 KQ2P-12 KQ2P-01 KQ2P-03 KQ2P-07 KQ2P-09 KQ2P-11 d A D L Manifold Options Blanking plate assembly Used in situations where valves will be added in the future or for maintenance. Mounting screw tightening torques Caution SUP/EXH block disk [SUP block disk] [EXH block disk] By placing a SUP block disk in a manifold valve’s pressure supply passage, two different high and low pressures can be supplied to one manifold. By installing an EXH block disk in a manifold valve’s exhaust passage, the valve’s exhaust can be separated so that it will not affect other valves. It can also be used on a manifold with mixed positive pressure and vacuum. (Two pieces are required to block EXH on both sides. However, Series SV1000 and 2000 type 10 manifolds require only one piece.) Cassette base type 16 Tie-rod base type 10 Series Manifold Model 10 16 10 16 10 10 SUP block disk EXH block disk o4 o6 o8 o10 o12 o1/8" o5/32" o1/4" o5/16" o3/8" Applicable fitting size d Plug (White) These are inserted in unused cylinder ports and P, E ports. Silencer (Compact resin type/One-touch fitting connection) Label for block disk Label for SUP block disk Label for EXH block disk Label for SUP/EXH block disk These labels are attached to manifolds in which SUP and EXH block disks have been installed, in order to identify the installed locations. (Three sheets each included.) . When a block disk is concurrently ordered by specifying on the manifold specification sheet, etc., a label will be stuck on the position where block disk is mounted. M2: 0.16 N・m M3: 0.8 N・m M4: 1.4 N・m Series SV Rubber Seal 5 Port Solenoid Valve 633 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7