【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   107 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Contact type (“a” contact) Contact type (“a” contact) Connector size M12 pin 4 Manufacturer Correns Corp. OMRON Corp. Azbil Corp. Hirose Electric Co., Ltd. DDK Ltd. Applicable series VA-4D XS2 PA5-41 HR24 CM01-8DP4S Connection Destination (Female Side) Connector Cable . This connector is a female connector for q relay output module and w single unit/sub-plate. 3 1 2 4 Output B Output A Relay output module (2 outputs) Y type connector Coil 4 4 2 2 Coil 4 2 3 1 4 2 SV 000 60 5 A 1A 1 2 3 4 SV1000 SV2000 SV3000 SV4000 A B 5 6 24 VDC 12 VDC 110 VAC 0.3 A 30 VDC 3 A 110 VAC 3 A 30 VDC 1 A Relay output module How to Order By adding a relay output module to a series SV manifold, devices up to 110 VAC, 3 A (large type solenoid valves, etc.) can be controlled together with Series SV valves. Series No. of output point 1 output 2 outputs Rated voltage . Note that serial wiring manifolds (EX500, EX250 and EX12ュ) are available with 24 VDC only. Relay output module Light window Relay Output Module Specifications Item Specifications No. of output points Output type Load voltage Load current Indicator light Enclosure Current consumption Polarity weight (g) 1 output [connector with lead wire (M12)] 2 outputs [connector with lead wire (M12)] Based on IP67 (IEC60529) 20 mA or less Non-polar 48 Orange A side: Orange B side: Green Y type connector How to Order Relay output module and Y type connector wiring example Used to branch a two output relay output module to two separate systems. EX500 ACY00 S Series SV Manifold Options (Common for Type 16 and 10) 632