【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   106 / 128

BOOKをみる

10秒後にBOOKのページに移動します


SV 1 1 0 0 5 F 5 6 24 VDC 12 VDC U R Nil R Nil K 1 2 3 4 SV1000 SV2000 SV3000 SV4000 1 2 3 4 5 A B C T Nil S P B B B B B 2 A 4 SY9000 58B 03 Nil F N T SY9000 58A 02 03 D Nil X90 1/4, 3/8 thread type port block assembly For A, B port For P, E port Note 1) Be careful to avoid damage or contamination of O-rings, as this can cause air leakage. Note 2) When removing a fitting assembly from a valve, after removing the clip, attach tubing or a plug (KQP-ュュ) to the One-touch fitting, and pull it out while holding the tubing (or plug). If it is pulled out while holding the release button of the fitting assembly (resin part), the release button may be damaged. However, 02 and 03 port block assemblies should be pulled out as they are. Note 3) Be sure to shut off the power and air supplies before disassembly. Furthermore, since air may remain inside the actuator, piping and manifold, confirm that the air is completely exhausted before performing any work. Rc G NPT NPTF Thread type How to order tie-rod type 10 solenoid valves with manifold block [Series SV1000 to SV4000] . Type with manifold block is used when adding stations, etc. Type of actuation 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center 4 position dual 3 port valve: N.C./N.C. 4 position dual 3 port valve: N.O./N.O. 4 position dual 3 port valve: N.C./N.O. . 4 position dual 3 port valves are applicable to Series SV1000 and SV2000 only. Back pressure check valve Pilot type . External pilot specifications is not available for 4 position dual 3 port valves. Internal pilot External pilot None Built-in . Built-in back pressure check valve type is applicable to series SV1000 only. . Back pressure check valve is not available for 3 position valve. Note) Refer to Specific Product Precautions 2 on page 648. Rated voltage Light/Surge voltage suppressor With light/surge voltage suppressor With surge voltage suppressor . Note that serial wiring (EX500, EX250 and EX12ュ) are only available with 24 VDC. Example (SV1000) SV1200-5FU-T-C6 Manual override Nil: Non-locking push type D: Push-turn locking slotted type Note) Tie-rod type 10 includes tie-rods for station additions. Manifold block type For Tie-rod base type 10 with manifold block Manifold wiring specifications Double wiring Single wiring Refer to “How to Order” on pages 536, 546, 568, 574, 584, 594 and 605 A, B port size Clip Fitting assembly O-ring . Main valve fluororubber (Refer to page 646.) Made to Order Series SV Rubber Seal 5 Port Solenoid Valve 631 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7