【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   103 / 128

BOOKをみる

10秒後にBOOKのページに移動します


Series EX500 SI unit Series EX600 SI unit Series EX600 analog input unit Series EX600 analog output unit Series EX600 analog input/output unit End plate for Series EX600 Clamp assembly for EX600 Valve plate for EX600 Series EX250 SI unit Series EX250 input block Series EX250 end plate assembly For EX250 clamp assembly Series EX260 SI unit Series EX126 SI unit Terminal block plate Series EX120 SI unit Gasket Connector gasket Manifold block gasket Tie-rod Tie-rod for station addition DIN rail Clamp assembly Clamp assembly for EX600 Round head combination screw (Valve mounting screw) SV1000 SX3000-57-4 SX3000-146-2 SX3000-181-1 SV1000-55-1-ュュ SV1000-55-2-1 SX3000-22-2 (M2 x 24) Tightening torque: 0.16 N・m VZ1000-11-1-ュ SV1000-69A Note) Two pieces of @1 and @2 (tie-rod) are required for Series SV1000, and three pieces are required for Series SV2000, 3000 and 4000. Two pieces of @3 (valve mounting screw) are required for Series SV1000, 2000 and 3000, and three pieces are required for Series SV4000. SV2000 SX5000-57-6 SX3000-146-2 SX5000-138-1 SV2000-55-1-ュュ SV2000-55-2A SV2000-21-1 (M3 x 30) Tightening torque: 0.8 N・m VZ1000-11-1-ュ SV1000-69A SV2000-75A SV3000 SX7000-57-5 SX3000-146-2 SV3000-65-1 SV3000-55-1-ュュ SV3000-55-2A SV3000-21-1 (M4 x 35) Tightening torque: 1.4 N・m VZ1000-11-4-ュ SV3000-69A SV4000 . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . SY9000-11-2 SX3000-146-2 SV4000-65-2 SV4000-55-1-ュュ SV4000-55-2A SV2000-21-2 (M3 x 40) Tightening torque: 0.8 N・m VZ1000-11-4-ュ SV3000-69A . Refer to page 574. Refer to page 536. EX600-SDN1A EX600-SDN2A EX600-SMJ1 EX600-SMJ2 EX600-SPR1A EX600-SPR2A EX600-SEN1 EX600-SEN2 EX600-DXNB EX600-DXPB EX600-DXNC EX600-DXNC1 EX600-DXPC EX600-DXPC1 EX600-DXND EX600-DXPD EX600-DXNE EX600-DXPE EX600-DXNF EX600-DXPF EX600-DYNB EX600-DYPB EX600-DYNE EX600-DYPE EX600-DYNF EX600-DYPE EX600-DMNE EX600-DMPE EX600-DMNF EX600-DMPF EX600-AXA EX600-AYA EX600-AMB EX600-ED2 EX600-ED2-2 EX600-ED3 EX600-ED3-2 EX600-ZMA2 EX600-ZMV1 Refer to page 546. EX250-IE1 EX250-IE2 EX250-IE3 EX250-EA1 SV1000-78A Refer to page 562. Refer to page 568. VVQC1000-74A-2 Part no. Note Refer to DIN rail dimension tables on page 635. ュュ: Manifold stations DeviceNetTM PNP (Negative common) DeviceNetTM NPN (Positive common) CC-Link PNP (Negative common) CC-Link NPN (Positive common) PROFIBUS DP PNP (Negative common) PROFIBUS DP NPN (Positive common) EtherNet/IPTM PNP (Negative common) EtherNet/IPTM NPN (Positive common) NPN input M12 connector 5 pins (4 pcs.) 8 inputs PNP input M12 connector 5 pins (4 pcs.) 8 inputs NPN input M8 connector 3 pins (8 pcs.) 8 inputs NPN input M8 connector 3 pins (8 pcs.) 8 inputs, with open circuit detection PNP input M8 connector 3 pins (8 pcs.) 8 inputs PNP input M8 connector 3 pins (8 pcs.) 8 inputs, with open circuit detection NPN input M12 connector 5 pins (8 pcs.) 16 inputs PNP input M12 connector 5 pins (8 pcs.) 16 inputs NPN input D-sub connector 25 pins 16 inputs PNP input D-sub connector 25 pins 16 inputs NPN input spring type terminal block 32 pins 16 inputs PNP input spring type terminal block 32 pins 16 inputs NPN output M12 connector 5 pins (4 pcs.) 8 outputs PNP output M12 connector 5 pins (4 pcs.) 8 outputs NPN output D-sub connector 25 pins 16 outputs PNP output D-sub connector 25 pins 16 outputs NPN output spring type terminal block 32 pins 16 outputs PNP output spring type terminal block 32 pins 16 outputs NPN input/output D-sub connector 25 pins 8 inputs/outputs PNP input/output D-sub connector 25 pins 8 inputs/outputs NPN input/output spring type terminal block 32 pins 8 inputs/outputs PNP input/output spring type terminal block 32 pins 8 inputs/outputs M12 connector 5 pins (2 pcs.), 2-channel input M12 connector 5 pins (2 pcs.), 2-channel output M12 connector 5 pins (4 pcs.), 2-channel input/output M12 connector 5 pins, max. supply current 2A M12 connector 5 pins, max. supply current 2A, with DIN rail mounting bracket 7/8 inch connector 5 pins, max. supply current 8A 7/8 inch connector 5 pins, max. supply current 8A, with DIN rail mounting bracket With mounting screws (M4 x 20 1 pc., M4 x 12 2 pcs.) Enclosed parts: round head screws (M4 x 6) 2 pcs., round head screws (M3 x 8) 4 pcs. M12, 2 inputs M12, 4 inputs M8, 4 inputs (3 pins) With mounting screws (M3 x 10, 2 pcs.) For mounting EX126 SI unit No. Description 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 Series EX600 digital input unit Series EX600 digital output unit Series EX600 digital input/ output unit Type 10: Tie-rod Base Manifold Exploded View Series SV 628