【DO!BOOK・ページリンク】
1-p0527-0653-sv1000_en   102 / 128

BOOKをみる

10秒後にBOOKのページに移動します


!5 e !6 !7 e e EX126 (Type 10S4ュD) q Manifold Block Assembly Part No. SV 000 52U 1 SV 000 51D A A 1 2 3 4 SV1000 SV2000 SV3000 SV4000 Series 1 2 Upward Lateral Connector entry direction (D-sub, flat types only) Nil S R RS Internal pilot Internal pilot/Built-in silencer External pilot External pilot/Built-in silencer Pilot type Nil DO Direct mounting DIN rail mounting Mounting w SUP/EXH end block assembly e SUP/EXH block assembly C8 N9 C10 N11 C12 N11 03 03F 03N 03T 00 Note 1) 00U Note 2) SV1000 SV2000 SV3000 SV4000 SV4000 All series o8 One-touch fitting o5/16" One-touch fitting o10 One-touch fitting o3/8" One-touch fitting o12 One-touch fitting o3/8" One-touch fitting Rc 3/8 G 3/8 NPT 3/8 NPTF 3/8 Plug P, E port size Note 1) “00” (Plug) is not available for S, R and RS types. Note 2) “00U” is available only for D-sub connectors and the lock bracket size is in inches. 10 11 12 13 14 15 16 17 18 For EX500 (decentralized serial) For EX600 (serial wiring with I/O unit) For EX250 (serial wiring with I/O unit) For EX260 (dedicated output serial) For EX126 (dedicated output serial) For circular connector D-sub connector For flat ribbon cable connector (26 pins) For flat ribbon cable connector (20 pins) For flat ribbon cable connector (10 pins) For flat ribbon cable PC wiring For EX120 (dedicated output serial) SUP/EXH block assembly specifications . Since EX500, EX600, EX250, EX260, EX126 and EX120 type SI units are not included, order them separately. For flat ribbon cable connector (Type 10Pュ) EX120 (Type 10S3ュ) SV1000 SV2000 SV3000 SV4000 Single Double Single Double Single Double Single Double Wiring specifications Note C3: With o3.2 One-touch fitting N1: o1/8" One-touch fitting C4: With o4 One-touch fitting N3: o5/32" One-touch fitting C6: With o6 One-touch fitting N7: o1/4" One-touch fitting (Tie-rod for station additions @2 and gaskets !8, !9, and @0 are included.) C4: With o4 One-touch fitting N3: o5/32" One-touch fitting C6: With o6 One-touch fitting N7: o1/4" One-touch fitting C8: With o8 One-touch fitting N9: o5/16" One-touch fitting (Tie-rod for station additions @2 and gaskets !8, !9, and @0 are included.) C6: With o6 One-touch fitting N7: o1/4" One-touch fitting C8: With o8 One-touch fitting N9: o5/16" One-touch fitting C10: With o10 One-touch fitting N11: o3/8" One-touch fitting (Tie-rod for station additions @2 and gaskets !8, !9, and @0 are included.) C8: With o8 One-touch fitting N9: o5/16" One-touch fitting C10: With o10 One-touch fitting N11: o3/8" One-touch fitting C12: With o12 One-touch fitting 02: Rc 1/4 02N: NPT 1/4 03: Rc 3/8 03N: NPT 3/8 02F: G1/4 02T: NPTF1/4 03F: G3/8 03T: NPTF 3/8 (Tie-rod for station additions @2 and gaskets !8, !9, and @0 are included.) Series SV1000-50-1A-ュュ SV1000-50-2A-ュュ SV2000-50-1A-ュュ SV2000-50-2A-ュュ SV3000-50-1A-ュュ SV3000-50-2A-ュュ SV4000-50-1A-ュュ SV4000-50-2A-ュュ Manifold block assembly part no. Series SV Rubber Seal 5 Port Solenoid Valve 627 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7