【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   99 / 111

BOOKをみる

10秒後にBOOKのページに移動します


60 U How to Order SS3J3 悠ndividual wiring manifold Vacuum release valve with restrictor type V 05 . Specify the required specifications (Including port sizes other than o8) by means of the manifold specification sheet. SUP/EXH block mounting position UDB M. U side (1 to 10 stations) D side (1 to 10 stations) Both sides (1 to 20 stations) Special specifications DIN rail length specified Specify a longer rail than the standard length. Standard length … 2 stations 20 stations Nil 2 20 … SUP/EXH block fitting spec. Nil Straight fitting L Elbow fitting (Upward) B Elbow fitting (Downward) . There is no need to enter anything when the SUP/EXH block mounting position “M” is selected. Also, this manifold comes standard with external pilot specifications. Valve stations … 1 station 20 stations Symbol Stations 01 20 … . Specify the valve stations not exceeding the maximum stations. . The number of the blanking block assembly is also included. How to Order Manifold Assembly . The valve arrangement is numbered as the 1st station from D side. . Indicate the valves to be attached below the manifold part number, in order starting from station 1 as shown in the drawing. In the case of complex arrangement, specify them in the manifold specification sheet. The asterisk denotes the symbol for assembly. Prefix to the part no. of the solenoid valve, etc. Ordering example (SS3J3-V60-ュ) SS3J3-V60-06D ..... 1 set (Manifold part no.) . SJ3A6N-5MZ-DP ... 4 sets (With plug part no.) . SJ3A6N-5MZ-P...... 2 sets (With plug part no.) With plug (24 VDC) SJ3A6N-5MZ-P (2 sets) With plug (24 VDC) SJ3A6N-5MZ-DP (4 sets) SUP/EXH block (D side mounting) D side U side 1 3 2 Stations An order cannot be placed with only the manifold part no. Be sure to order solenoid valves for mounting at the same time while referring to the ordering example. 108 R Series SJ3A6 Vacuum Release Valve with Restrictor Non plug-in Individual Wiring