【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   95 / 111

BOOKをみる

10秒後にBOOKのページに移動します


60 U How to Order SS3J3 遊acuum release valve manifold with restrictor Vacuum release valve with restrictor type V 05 Symbol FP PG PH Note Parallel wiring Mounting position Page D-sub connector Flat ribbon cable 26 pins Flat ribbon cable 20 pins Flat ribbon cable 10 pins P.34 Connector type Connector entry With parallel wiring specifications, it is necessary to select the connector entry direction (1: upward, 2: lateral). For details, refer to page 34. . For the special specifications, a port size of the SUP/EXH block assembly can be specified. At this time, the mounting position becomes only U, D, or B. SUP/EXH block mounting position UDB M. U side (2 to 10 stations) D side (2 to 10 stations) Both sides (2 to 10 stations) Special specifications DIN rail length specified Specify a longer rail than the standard length. Standard length … 3 stations 10 stations Nil 3 10 … . When specifying a rail longer than the standard length, select the valve stations not exceeding the maximum stations. F: D-sub connector Valve stations … 2 stations 10 stations Symbol Stations 02 10 … PG: Flat ribbon cable (20 pins) … 2 stations 9 stations Symbol Stations 02 09 … P: Flat ribbon cable (26 pins) … 2 stations 10 stations Symbol Stations 02 10 … PH: Flat ribbon cable (10 pins) … 2 stations 4 stations Symbol Stations 02 04 … . The number of the blanking block assembly is also included. . The cable type is applicable to 2 or more stations. SUP/EXH block fitting spec. Nil Straight fitting X, PE port: elbow fitting X, PE port: straight fitting X, PE port: elbow fitting L Elbow fitting (Upward) B Elbow fitting (Downward) . There is no need to enter anything when the SUP/EXH block mounting position “M” is selected. Also, this manifold comes standard with external pilot specifications. Cable type L D Symbol D Mounting position D side Connector mounting position How to Order Valve Manifold Assembly . The valve arrangement is numbered as the 1st station from D side. . Indicate the valves to be attached below the manifold part number, in order starting from station 1 as shown in the drawing. In the case of complex arrangement, specify them in the manifold specification sheet. The asterisk denotes the symbol for assembly. Prefix to the part no. of the solenoid valve, etc. Ordering example (SS3J3-V60LPD2-ュ) SS3J3-V60LPD2-06D ... 1 set (Manifold part no.) . SJ3A6-5FZ-DP ............... 4 sets (With plug part no.) . SJ3A6-5FZ-P .................. 2 sets (With plug part no.) With plug (24 VDC) SJ3A6-5FZ-P (2 sets) With plug (24 VDC) SJ3A6-5FZ-DP (4 sets) SUP/EXH block (D side mounting) D side U side 1 3 2 Stations An order cannot be placed with only the manifold part no. Be sure to order solenoid valves for mounting at the same time while referring to the ordering example. 104 R Series SJ3A6 Vacuum Release Valve with Restrictor Plug-in Cable Type