【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   50 / 111

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Solenoid Valves SJ 3 1 60 U C6 SJ 3 SJ 3 1 60 Z C6 1 5 5 5 C M 60 C Z J C6 Internal pilot External pilot Pilot spec. Nil R . External pilot spec. is not applicable for 4 position dual 3 port valves. None Built-in Back pressure check valve Nil K . Back pressure check valve is not applicable for 3 position solenoid valve. 2 position single solenoid 2 position double solenoid 3 position closed center 3 position exhaust center 3 position pressure center Dual 3 port valve: N.C./N.C. Dual 3 port valve: N.O./N.O. Dual 3 port valve: N.C./N.O. Type of actuation 12345ABC . Refer to pages 23 through to 30 for the symbol. Rated voltage 5 24 VDC Single wiring Double wiring Single solenoid wiring spec. Nil D . There is no need to enter anything for 2 position double, 3 position and 4 position solenoid valves. Select this when the unused numbers to wiring are set. Refer to page 22 for details. A, B port size Straight (Metric size) C2: o2 One-touch fitting C4: o4 One-touch fitting C6: o6 One-touch fitting (SJ3000 only) (Inch size) N1: o1/8" One-touch fitting N3: o5/32" One-touch fitting N7: o1/4" One-touch fitting (SJ3000 only) M3: M3 x 0.5 (SJ2000 only) M5: M5 x 0.8 (SJ3000 only) Elbow fitting assembly (Upward entry) (Metric size) L2: o2 elbow fitting assembly L4: o4 elbow fitting assembly L6: o6 elbow fitting assembly (SJ3000 only) (Inch size) LN1: o1/8" elbow fitting assembly LN3: o5/32" elbow fitting assembly LN7: o1/4" elbow fitting assembly (SJ3000 only) Elbow fitting assembly (Downward entry) (Metric size) B2: o2 elbow fitting assembly B4: o4 elbow fitting assembly B6: o6 elbow fitting assembly (SJ3000 only) (Inch size) BN1: o1/8" elbow fitting assembly BN3: o5/32" elbow fitting assembly BN7: o1/4" elbow fitting assembly (SJ3000 only) SJ2000 SJ3000 23 Series Manual override Nil: Non-locking push type D: Push-turn locking slotted type With switch Note 2) The electrical connection to the manifold will be positive common spec. when light/surge voltage suppressor is “Z” (Polar type). . Connector entries with the symbol “Mュ” can not use the switch signal from the common wiring on the manifold. For details, refer to “Connector Wiring Diagram” on page 22. . When ordering a connector assembly separately, refer to pages 118 and 119. Connector entry C: Dedicated for centralized wiring MN: Individual wiring, Without lead wire (With connector, socket) MO: Individual wiring, Without connector With linkage printed circuit board With linkage printed circuit board With linkage printed circuit board M: Individual wiring, With lead wire Length 300 mm With light/surge voltage suppressor (Non-polar type) With light/surge voltage suppressor (Polar type) Light/surge voltage suppressor U Z . When the types with power saving circuit, with switches, and/or individual wiring are used, the non-polar type cannot be selected. Standard With power saving circuit (Continuous duty type) Coil spec. Nil T . Be sure to select “with power saving circuit” when the solenoid valve will be energized continuously for long period. Standard With switch Note 1) Refer to pages 78 and 79 for the dedicated non plug-in individual wiring. Individual wiring [For plug-in mixed mounting]Note1) Common specifications . For the non-polar type, there is no need to select a symbol. . When equipped with the standard type switch, select common specifications suitable for the SI unit common specifications. F: Slide locking type Protective class class # (Mark: ) Positive common Negative common Nil N 59 Series SJ2000/3000 EX180 Integrated-type (For Output) Serial Transmission System Plug-in Connector Type SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7