【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   3 / 111

BOOKをみる

10秒後にBOOKのページに移動します


ON OFF ON OFF FREE LOCK Power consumption 0.15 W . (SJ3000 with power saving circuit) 0.23 W . (SJ2000 with power saving circuit) Note) Refer to page 115 for details. Manifold uses halogen-free lead wires. Locked Unlocked Type of manual override Non-locking push type Slide locking type Light indication Push-turn locking slotted type Piping variations With One-touch fittings Threaded type Threaded type is not available for 1(P), 3/5(E) port. Manual locking Prevents wrong operation by sliding the switch to avoid a manual button from being pressed. Connector mounting direction Connecter mounting direction can be changed by sliding the switch. Fittings are replaceable. Fittings (including type and size) can be easily changed by removing a clip. Valve connection mechanism Connection between valves can be fixed by the valve lock switch. Connection can be confirmed with the connection hook inserted into the connection groove of the adjacent valve. SOL.A SOL.B The valve coil is kept in a deenergized state even when there is an electric signal from the manifold side connector, and this enables manifold operation. With switch (Connector type) . Possible to shut the signal of each valves individually. . Manual operation is possible by switching OFF, even when the valve is in the energized state. Clip Switch Connection hook Valve lock switch Plug-in cable type manifold 4 Port Solenoid Valve Cassette Type Manifold Service life of 50 million cycles or more (Based on SMC life test conditions) Connector type (Card edge type) Series SJ2000 and SJ3000 can be mounted together. . Can easily increase or decrease stations and replace valves. . 34 pins connector allows up to 16 stations with double solenoids, 32 stations with single solenoids. Non plug-in individual wiring compliant, too Details P.116 B side manual (Yellow) A side manual (Blue) Switch Cable Card edge connector “FREE” characters can be seen when connection is unlocked. Manual button will hold the pushed (ON) status. SOL.A: ON SOL.B: ON Green Orange A 12