【DO!BOOK・ページリンク】
1-p0011-0120-sj2000_en   106 / 111

BOOKをみる

10秒後にBOOKのページに移動します


Station 3 SOL.a SOL.b SOL.a SOL.b SOL.a Station 4 Station 1 … Common(+) A B Individual wiring (M type) Station 2 Single solenoid Station 4 Double solenoid Station 3 Double solenoid Station 1 Connector side (D-sub connector, etc.) Common(+, .) Solenoid When equipped with light/surge voltage suppressor, the light window turns orange when solenoid a is energized, and it turns green when solenoid b is energized. Caution Light Indication To change the connector’ s entry direction, set the switch on the top of the connector block to the FREE position, before turning the connector. Make sure to set the switch back to the LOCK position before connecting the connector. (When the switch is difficult to slide, move the connector a little so that it will slide easier.) If an excessive force is applied on the connector in the LOCK position, the connector block may be damaged. Also, using in such a way that the connector floats in the FREE position, it may cause the lead wire, etc. to break. Thus, refrain from using in these ways. Caution Changing the Connector Entry Direction When attaching a manifold to a mounting surface, etc., with bolts, if the entire bottom surface of the DIN rail contacts the mounting surface in a horizontal mounting, it can be used by simply securing both ends of the DIN rail. However, for any other mounting method or for side facing and rear facing, etc., secure the DIN rail with bolts at uniform intervals using the following as a guide: 2 to 5 stations at 2 locations, 6 to 10 stations at 3 locations, 11 to 15 stations at 4 locations, 16 to 20 stations at 5 locations, 21 to 25 stations at 6 locations, 26 to 30 stations at 7 locations and more than 30 stations at 8 locations. In addition, even in the case of a horizontal mounting, if the mounting surface is subject to vibration, etc., take the same measures indicated above. If secured at fewer than the specified number of locations, warping or twisting may occur in the DIN rail and manifold, causing trouble such as air leakage. Manifold Mounting Switch for locking a connector Indicator light A side: Orange B side: Green Solenoid b Solenoid a LOCK FREE . When a power saving circuit is installed, a diode to prevent reverse current is not available for 12 VDC spec. Therefore, use caution not to connect in reverse. . Be careful about the allowable voltage fluctuation since a voltage drop of about 0.5 V occurs due to a transistor. (Refer to the solenoid specifications of each valve for details.) With the circuit of page 114, the current consumption, when holding, is reduced to save energy. Please refer to the electric wave form data below. Working Principle 67 ms With power saving circuit 0 W 0 Standard products 0.15 W 0.4 W 24 VDC Applied voltage In case of SJ3ュ60T, electric waveform of energy saving type 皿easures to prevent detours of surge voltage When the DC power supply is shut off, by the emergency breaking circuit for example, valve misoperation may occur due to surge voltage produced by other electrical parts (such as electromagnetic coils). Please take measures to prevent surges from detouring to the valve (surge protection diode etc.), or use a valve with diode to prevent reverse current (polar: Z type). However, surge countermeasures are provided on the serial unit side of the serial type. Circuit example In case of SJ2ュ60T, electric waveform of energy saving type 67 ms Standard products Applied voltage With power saving circuit 24 VDC 0 0.55 W 0.23 W 0 W 115 Series SJ2000/3000 Specific Product Precautions 3 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A