Series |
Model |
Product name |
Download |
CA2 |
CA2-Z/CDA2-Z |
Air Cylinder/Standard: Double Acting Single Rod |
 |
CA2 |
CA2W-Z/CDA2W-Z |
Air Cylinder/Standard: Double Acting Double Rod |
 |
CA2 |
CA2K/CDA2K |
Air Cylinder/Non-Rotating: Double Acting Single Rod |
 |
CA2 |
CA2KW/CDA2KW |
Air Cylinder/Non-Rotating: Double Acting Double Rod |
 |
CA2 |
CBA2/CDBA2 |
Air Cylinder/Standard: End Lock Cylinder |
 |
CA2 |
CA2H/CDA2H |
Air-Hidro Cylinder/Standard: Double Acting Single Rod |
 |
CA2 |
CA2WH/CDA2WH |
Air-Hidro Cylinder/Standard: Double Acting Double Rod |
 |
CA2 |
CA2-Z-XC10 |
Dual Stroke Cylinder/Double rod type |
 |
CA2 |
CA2-Z-XC11 |
Dual Stroke Cylinder/Single rod type |
 |
CA2 |
CBA2-XC10 |
Dual Stroke Cylinder/Double rod type/End Lock Cylinder |
 |
CA2 |
CA2K-XC10 |
Dual Stroke Cylinder/Double rod type/Non-Rotating |
 |
CA2 |
CA2K-XC11 |
Dual Stroke Cylinder/Single rod type |
 |
CA2 |
CA2/CDA2-XC88/XC89/XC91 |
Spatter Resistant Cylinder for Arc Welding/Air Cylinder: Single Rod |
 |
CA2 |
CA2-B |
Double Clevis Bracket |
 |
CA2 |
CA2-S/MB-S |
Trunnion Adapter |
 |
CA2 |
CA2 CDP |
PIN (Clevis/Knuckle) |
 |
CA2 |
CA2 I Type |
Single Knuckle Joint |
 |
CA2 |
CA2 NT |
Rod End Nut |
 |
CA2 |
CA2 Y Type |
Double Knuckle Joint |
 |