|
Nihon Sanki Shinbun
September 2, 2002
Denso
Adopts SMC Blow Gun For Energy Saving
Pneumatic System
Nations worldwide
are setting target values of CO2 reduction to combat against
global warming and have started to work out specific procedures. In Japan
they are initiating the program: Scheme to Promote Measures Against Global
Warming designed in March, 2002. The program has established a 7% target of
CO2 exhaust reduction for the year 2010 compared with the amount
exhausted in 1990.
This can be a new
commercial opportunity to promote further development and utilization of
energy saving technology and equipment, though the target value seems
substantially severe for Japanese companies that have been leading the
worldfs energy saving technology.
For industries,
which see cost cut as their supreme mission, this movement will serve to
achieve two purposes at a time by aiming to make the most efficient use of
direct consumption of oil and electricity to achieve CO2
reduction. For this reason, energy saving equipment is regarded as promising
future products.
Currently, energy
consumption is under review in every industry, including one involving
pneumatic systems. Japan Fluid Power Association, an industrial group, is
active in campaign for education because gpneumatics is one of the remaining
mines for energy saving.h Since conventional solutions only dealt with
equipment directly utilizing electricity, pneumatics has not made a large
contribution to energy saving effects.

It was SMC, the
leading company in the industry, that turned attention to this point. In
recommending energy saving measures for a pneumatic system, the company
proposed promoting awareness of energy saving (cost saving) in the field by
finding and controlling each volume of air consumed in the existing system.
According to
SMCfs analysis, electricity consumed at a typical plant consists of 20%
consumption for pneumatics (compressors), 30% for coolant and 50% for other
purposes. The consumption for pneumatics can be further divided into 70% for
air blow, 20% for air leakage and 10% for actuators. Therefore, the
reduction of air blow and air leakage is considered to be the first step in
energy conservation at a plant.
In this case,
what proved effective here was a blow gun developed by SMC. This is an
important strategic product with reduced air loss, large working force and
small air consumption. Conventionally, the actual condition of air blow
consumption, which accounts for 70%, was not properly recognized by users.
They merely wanted air output and considered: gThe larger the hole and the
higher the air flow rate, the better.h This product could change consumer's
mind to an idea that would suit the companyfs energy saving plans: gWhat is
required of an air blow is not a flow rate but a force. Thus it is better to
achieve a high pressure with a small flow rate.h
One of SMCfs
major users has successfully reduced air consumption to half without
affecting the supply pressure. According to a simulation, in case of a plant
using 100 units of blow guns, a cost reduction of 4.77 million yen per year
can be achieved (assuming 3 yen/m2 for compressed air, 0.5 MPa
pressure and 8-hours/day operation time). For example, Denso has cut 40% of
yearly electric consumption and received Minister of Economy, Trade and
Industry Award.
SMC is sponsoring
and proceeding with energy saving seminars for users and distributors in
major cities and has already seen some distributors producing sales results
as a priority product.
|