-Vol.5- May 15, 2002


Clean Wet Series



Rrocess Pump
Fluororesin Type
 
Series PA3000

High Corrosion Resistance
Side bodies, Ports : New PFA, Diaphragms, O-rings : PTFE
Long service life
Diaphragm are made from denatured PTFE for superior resistance and longer service life.
Air pilot actuation is standard.
External switching valve control makes constant cycling possible.
Assembling environment
Series PA  : Assembled and packaged in a standard environment
Series PAP: Assembled and double-packaged in clean-room environment
Specifications
Operation type Automatically operated type Air pilot actuation type
Fluid IPA, D.I water, Methyl ethyl ketone, 
Hypochlorous acid soda
Port
size
Main fluid suction /discharge port PA Rc, G, NPT, NPTF 3/8 female thread
PAP Rc, G, NPT, NPTF 3/8 female thread
3/8", 1/2" inlet/outlet tube
Pilot air suction /discharge port Rc, G, NPT, NPTF 1/4
Discharge rate 1 to 13 L/min 0.1 to 9 L/min
average discharge pressure 0 to 0.4MPa
Pilot air consumption Maximum 140 L/min(ANR)
Fluid temperature
Ambient tempetature
0 to 100oC(with no freezing or heat cycle)
Pilot air pressure 0.2 to 0.5MPa
Proof pressure 0.75MPa

 

Copyright 2002 SMC Corporation. All Rights Reserved.