-Vol.5- May 15, 2002


Clean Wet Series



Clean Regulator
Fluororesin Type
 
Series SRF

Wetted parts material
Body : New PFA, Diaphragms : PTFE
Max. Operating Pressure : 0.5MPa
Complete utilization of discharge pressure of the booster pump.
Specifications
Proof pressure 1.0MPa
Max. operating pressure 0.5MPa
Set pressure range 0.02 to 0.4MPa
Max. pilot pressure 0.5MPa
Operating fluid D.I Water, N2
Ambient and fluid temperature 5 to 60oC
Connection tubing O.D. 3/8"
Valve leakage 10cm3/min of less
(Fluid : Water)

 

Copyright 2002 SMC Corporation. All Rights Reserved.