-Vol.5- May 15, 2002


Clean Wet Series



Air Operated
Chemical Valve
 
Series LV

Integral Fittings Type / Series LVC
1. Outstanding corrosion resistance
Body (New PFA)
2. Minimal dead space
3. Prevents micro bubbles
Diaphragm (PTFE)
4. Stable sealing surface
5. Low particle generation
Piston Bumper
6. Back-pressure resistance and long life
Buffer
7. Different tubing sizes can be selected
Hyper fitting
Ex.

Wide range of variations
With by-pass With flow rate adjustment Suck back valve

N.C./N.O.with same configuration/Double acting

Compatible with 100oC fluid temperature

Manifolds

Threaded Ports / Series LVA

Three types of body material : SUS/PPS/PFA

Manifolds

Manual Operation / Series LVH

Locking type and non locking types available

Integral fitting type / Threaded type

Manifolds


 

Copyright 2002 SMC Corporation. All Rights Reserved.