Sweden/Latvia/Estonia/Lithuania
SMC Pneumatics Sweden AB
[PHOTO] SMC Pneumatics Sweden AB
Box 5017 Ekhagsvägen 29-31,
S-14171 Segeltorp, Sweden
Phone : +46-(0)8-603-12-00
Fax : +46-(0)8-603-12-90
E-mail : post@smcpneumatics.se
URL: http://www.smc.nu/
General Manager : T. Lundberg


Branch Office
Göteborg
Växthusvägen 10, S-435 33 Mölnlycke
Phone : +46-(0)8-603-1340
Lund
Fjelievägen 41, S-227 36 Lund
Phone : +46-(0)8-603-1380
Vaxjö
Systratorpsvägen 2,
S-352 46 Växjö
Phone : +46-(0)8-603-1370
 
Latvia
SMC Pneumatics Latvia SIA
Smerla 1-705 Riga
LV-1006 Latvia
Phone : +371-6-781-77-00
Fax : +371-6-781-77-01
 

Estonia
SMC Pneumatics Estonia OÜ
Laki 12 EE-10621
Tallinn Estonia
Phone : +372-6510-370
Fax : +372-6510-371

Lithuania (Lietuva)
UAB "SMC Pneumatics"
Oslo g. 1, Vilnius
LT-04123 Lietuva
Phone : +370-5-264-81-26
Fax :  +370-5-264-81-26

to world map
LINE

Copyright 2001 SMC Corporation. All Rights Reserved.

SMC