Published Classification Series Title Features
Nov. 17, 2008 Combination Cylinder MNB*-*-X1896 Cylinder with lock Large lock holding force
Easy maintenance
Tube bore size:¦Õ32¡Á¦Õ100
Interchangeable with the standard MNB Series.
Oct. 14, 2008 Combination Cylinder E-MY2*-*-X1829 e-Rodless Actuator/6-point stoppable type Positioning possible at 4 intermediate points and at both ends (2 points)
Available for all 4 Series
Oct. 14, 2008 Air Line Equipment LLA6A-04-X8 Clean air module(Large flow type) Space saving.(Digital flow switch, regulator, air-operated valve and filter are integrated into one body.)
Rated flow 10,000 l/min(ANR)
Jul. 08, 2008 Others IZN10-G-*-X216 Bar nozzle for ionizer (straight type) Enables same usage as bar type ionizers.
May. 13, 2008 Others IZN10-G-X198,IZN10-G-X199 Diffusion Nozzle for Nozzle Type Ionizer Nozzle options for air purge and diffusion according to applications.
May. 08, 2008 All Air System VM130-01-30*-X219 3-port Mechanical Valve Push-lock and turn-reset button
May. 08, 2008 Vacuum Equipment ZH05D*-04-M5-X129 Vacuum Ejector Lightweight and compact
Direct connectionb to vacuum port
Built-in silencer(67dB or less)
Mar. 14, 2008 Air Line Equipment IP8100-0*0-X14-W Electro-pneumatic Positioner Equipped with opening-degree indicator,Indication of actuator opening degree.
Mar. 14, 2008 Air Line Equipment IDG100S-04-X341 Membrane Air Dryer Atmospheric pressure dew point:-70ºC , Circuit of series of two elements for standard product (IDG100S).
Mar. 14, 2008 Rotary Actuator MSZB-X1/-X2/-X3-X4 3-Position Rotary Table 3-stop positions(Rotation angle:0°90° and 180°)
Equipped with external absorber.Two types (high-energy type and low energy-type) are available.
Mar. 03, 2008 Standard Cylinder CDQ2B*-*D*-X1386 Spatter resistant compact cylinder Special treatment on the piston rod to give it improved spatter resistance.
Metal scraper removes spatter on the rod surface and avoids spatter going into the cylinder inner part.
Adopting soft wiper (fiber assembly) enables to providea good lubrication film on the rod surface to improve resistance.
Feb. 08, 2008 Air Line Equipment ITV2010-312***-X325 Electro-Pneumatic Regulator Set pressure range (1 to 50 kPa),Application examples: Polishing equipment and peripheral equipment for LC glasses, color filters, etc.
Feb. 08, 2008 Detection Switch PSE550-X501/-X502/-X505 Low Differential Pressure Sensor Rated differential pressure range,nonstandard specifications:-X501:0 to 500Pa (0.5kPa),-X502:0 to 1000Pa (1kPa),-X505:0 to 5000Pa (5kPa)
Comply with overseas standards:CE, UL (CSA), RoHS
Jan. 11, 2008 Flow Control Equipment RBL1007-DCK3299K Coolant Resistant Type Shock Absorber Changed specifications of the standard RBL(coolant resistant type)
Jan. 11, 2008 Combination Cylinder CY3B50-DCK1977K Magnetically Coupled Rodless Cylinder with Air Cushion Air cushion equipped with rodless cylinder
Oct. 09, 2007 Others -XC85 Air Cylinder (-XC85) with food grade lubricant Utilizes food grade lubricant(qualified NSF-H1)
Aug. 23, 2007 Others 136163-2 Name Plate for Manifold Regulator Transparent acrylic plate to be mounted on the handle part of Manifold regulator/ARM Series
Aug. 22, 2007 Detection Switch PF2A7*H-*-X795 Digital Flow Switch/Wide range type Expansion of flow rate measurement range.
Aug. 22, 2007 Solenoid Valve ITV*0*0-40****-X300 E-P Regulater for compatible with CC-Link Compatible with CC-Link
12bit serial signal
Feb. 01, 2007 Flow Control Equipment INA-14-462 Speed Exhaust Controller/In-line Type Integrated inline-type quick exhaust valve + exhaust throttle valve.
NEXT->

Back