| Q 6. What are the contents of the EC Directives? |
| A6 |
Typical directive contents are shown below. Machines and components marked with CE should meet all the directives applied.
| Directive | Typical directive no. | Subject example |
| Machinery | 89/392/EEC | Machine tools, Construction equipment, Wood working machines, Insertion machines, Inspection machines, Textile machinery |
| Electromagnetic Compatibility (EMC) | 89/336/EEC | Equipment with electric / electronic devices, Household appliances, Office appliances, Telephones, Motors |
| Low Voltage | 93/68/EEC | Machines operated above 50V AC 50 to 1000VAC V & 75V DC to 1500 VDC |
| Medical Device | 93/42/EEC | Diagnostic and treatment equipment |
| Simple Pressure Vessels | 93/68/EEC | Gas pressure vessels, Pneumatic vessels |
| Remote Communication Terminal | 93/97/EEC | Fax machines, Modems, ISDN |
| Toy Safety | 88/378/EEC | Dolls, Puzzles, ChildrenÕs bicycles |
| Gas Combustion Apparatus | 90/396/EEC | Gas heater, Gas boiler |
| Marking | 93/68/EEC | Uniform indication for CE marking |
|
|
|