UL^cUL    RECOGNIZED/CERTIFIED PRODUCTS

 

 

The UL/cUL recognition is conducted by the one of the United States National Recognized Testing Laboratories (NRTL)@@

< What is NRTL? >

Please note that the method by which these certifications are confirmed differs depending on the certifications acquired.

Certification

Certification Confirmation

Confirmation Method

UL

Web Site Access

Access the UL website.

Within the gBEGIN A BASIC SEARCHh field and then within the <UL File

Number> filed, write in the file number and press the search button.@

ETI

Certification Published

Please contact your nearest SMC Sales Branch.

ITSNA

(formerlyFETL)

Certification Published

MET

Certification Published

 

ySEACHING BY ALPHABET INDEXz

       

                        y@D@@H@@I@@P@@S@@V@@Z@z

 

Series

Product Name

Certification

File ‡‚

 

 

 

 

D

 

 

TOP

D

Solid State Switch

UL

E241549

 

 

 

 

H

 

 

TOP

HEC-A

Peltier-Type Chiller Thermo-con (Air-cooled)

ITSNA

3054524

HEC-W 006,012

Peltier-Type Chiller Thermo-con (Water-cooled)

ETI

E010199(s)

HED

Chemical Thermo-con

ETI

E010199(s)

HRW

Temperature control fluid circulator/ Water-cooled Thermo Chiller

UL

E229305

HRZ

Temperature control fluid circulator/ Refrigerated Thermo Chiller

UL

E229305

HRZ

Temperature control fluid circulator/ Refrigerated Thermo Chiller/

Double Inverter Type

UL

E229305

 

 

 

 

I

 

 

TOP

IDFB*E

Refrigerated Air Dryer/ For Use in North, Central South America

UL

SA13222

ISE70

2-Color Display Digital Pressure Switch/ For Air

UL

E216656

ISE75

2-Color Display Digital Pressure Switch/ For General Fluids

UL

E216656

ITV1000/2000/3000

Electro-pneumatic Regulator

UL

E240666

ITV2090/2091

Electronic Vacuum Regulator

UL

E240666

IZD10

Electrostatic Sensor

UL

E216656

IZE11

Electrostatic Sensor Monitor

UL

E216656

IZS31

Ionizer Bar Type

UL

E310396

 

 

 

 

P

 

 

TOP

PFM3

Flow Sensor Monitor

UL

E216656

PFM5

2-Color Display Digital Flow Switch/ Remote Sensor Unit

UL

E300235

PFM7

2-Color Display Digital Flow Switch/ Integrated display

UL

E300235

PFMV3

Voltage Monitor for PFMV5

UL

E300235

PFMV5

Flow Sensor

UL

E216656

PSE300

Pressure Sensor Controller

UL

E216656

PSE540

Compact Pressure Sensor for Pneumatics

UL

E216656

PSE550

Low Differential Pressure Sensor

UL

E216656

PSE560

Pressure Sensor for General Propose Fluids

UL

E216656

 

 

 

 

S

 

 

TOP

SV

5Port Solenoid Valve/ Rubber Seal

UL

MH11419

SV

5Port Solenoid Valve/ Single/ Sub-plate Type IP67 Compliant

UL

MH11419

SY300/500

Body Ported/ Single Unit

UL

MH11419

SY300/500

Base Mounted/ Single Unit

UL

MH11419

SY3000/5000/7000/9000

Body Ported/ Single Unit

UL

MH11419

SY3000/5000/7000/9000

Base Mounted/ Single Unit

UL

MH11419

 

 

 

 

V

 

 

TOP

VX21/22/23

Direct Operated 2Port Solenoid Valve/ For Water/ Single

UL

MH11419

VVX21/22/23

Direct Operated 2Port Solenoid Valve/ For Water/ Manifold

UL

MH11419

VX21/22/23

Direct Operated 2Port Solenoid Valve/ For Air/ Single

UL

MH11419

VVX21/22/23

Direct Operated 2Port Solenoid Valve/ For Air/ Manifold

UL

MH11419

VVX21/22/23

Direct Operated 2Port Solenoid Valve/ For Oil/ Single

UL

MH11419

VX21/22/23

Direct Operated 2Port Solenoid Valve/ For Oil / Manifold

UL

MH11419

 

 

 

 

Z

 

 

TOP

ZSE30/ISE30

2-Color Display Type High-Precision Digital Pressure Switch

UL

E216656

ZSE30A(F)/ISE30A

2-Color Display Type High-Precision Digital Pressure Switch

UL

E216656

ZSE80/ISE80

2-Color Display Digital Pressure Switch/ for General Fluids

UL

E216656