• Ideal for electronic parts or small precision parts weighing up to 100g • Compatible with ejector systems and the vacuum pump systems • Modular design • Adaptable for manifold applications
• Necessary functions can be combined through a modular design • Adaptable for a manifold applications • Functions such as a digital vacuum switch or a solenoid valve can be selected • Compatible with ejector systems and the vacuum pump systems • Double solenoids provide a selfholding function
•Adaptable to 0603 chip •Response speed 13 msec (at 500 mm ) /18.5 msec (at 1000 mm*) * Distance from the unit to the work area •Smooth detachment of a work piece without over-blow The work piece will not be blown away when the air is released. •No need to adjust the timing when switching between vacuum and positive pressure. (single signal control) •No need to design a restrictor circuit for release air.