Air Suction Filter

Click on the series name to display the catalog.   Click on the to search the CAD data.

Air Suction Filter ZFA


Download a PDF file.
PDF 1  (276.5kB)
Series/CAD Features
ZFA  • Prevents problems related to vacuum circuits or airborne contaminants
• Provides a large filter element surface

Air Suction Filter with One-touch Fittings ZFB


Download a PDF file.
PDF 1  (307.2kB)
Series/CAD Features
ZFB  • Prevents problems related to vacuum circuits or airborne contaminants
• Vacuum tubes can be connected and removed by a one-touch operation

Air Suction Filter In-line Type with One-touch Fittings ZFC


Download a PDF file.
PDF 1  (143.4kB)
Series/CAD Features
ZFC  • IN/OUT straight piping
• One-touch fittings for easy installation and remove
• Light weight molded resin parts
• Cartridge type allows element replacement

 
 
AllProducts!
suction.htm