Vacuum Regulator

Click on the series name to display the catalog.   Click on the to search the CAD data.

Electro-pneumatic Regulator ITV


Download a PDF file.
PDF 1  (378.9kB)
Series/CAD Port size Set Pressure (MPa)
ITV0000  Built-in One-touch fitting
φ4, φ5/32
0.001 to 0.1
0.001 to 0.5
0.001 to 0.9
-1 to -100kPa
Features Stepless control of air pressure proportional to an electrical signal, electrostatic coating

Vacuum Regulator IRV


Download a PDF file.
PDF 1  (645.1kB)
Series/CAD Port size Set Pressure (kPa)
IRV1000  1/8 -100 to -1.3
IRV2000  1/4
IRV3000  1/4, 3/8, 1/2
Features Allows adjustment of vacuum line pressure

Electronic Vacuum Regulator ITV


Download a PDF file.
PDF 1  (153.6kB)
Series/CAD Port size Set Pressure (MPa)
ITV209*  1/4 -1.3 to -80
Features Stepless control of vacuum pressure in proportion to electric signals

 
 
AllProducts!
regulator.htm