Vacuum Ejector

Click on the series name to display the catalog.   Click on the to search the CAD data.

Compact Vacuum Ejector ZA


Download a PDF file.
PDF 1  (1.6 MB)
Series/CAD Features
ZA  •Total width 9.9mm, Total length 72.9mm, Total height 52.5mm,Weight 50g
•Able to install on the moving parts
Shortened tube length to pad makes the response time improved.

Vacuum Ejector ZM


Download a PDF file.
PDF 1  (1.44 MB)
Series/CAD Features
ZM  • Valves and switches are unitized
• Adaptable for a manifold application
• Maximum absorption flow rate is increased by 40%
• Maximum vacuum pressure -84kPa

Vacuum Ejector with Electronic Timer ZMA


Download a PDF file.
PDF 1  (931.8kB)
Series Features
ZMA  • Electronic timer is implemented to control vacuum release valve.
• Enables common power supply for switch and valve as well as serial transmission of vacuum signals.
• Integrated easy to set time.

Vacuum Ejector ZH


Download a PDF file.
PDF 1  (942.1kB)
Series/CAD Features
ZH  • Nozzle diameters: φ0.5,φ0.7,φ1.0,φ1.3,φ1.5,φ1.8,φ2.0
• Composite formed resin nozzle and body
• Available in series of 2 types: box type and body ported type

In-line Vacuum Ejector ZU


Download a PDF file.
PDF 1  (215kB)
Series/CAD Features
ZU  • Vacuum port and supply port are located collinearly to facilitate piping
• A lightweight construction is achieved through the use of the resin body
Nozzle diameter
    φ0.5: 6.5g
    φ0.7: 7.0g
• Built-in One-touch fittings (copper free countermeasures taken)

Multi-stage Ejector ZL


Download a PDF file.
PDF 1  (471kB)
Series/CAD Features
ZL112  • Suction flow rate is increased by a 3 stage diffuser construction
• Functions such as a digital vacuum switch or a vacuum pressure gauge can be selected
ZL212 

Ejector Valve Unit ZYY/ZYX


Download a PDF file.
PDF 1  (778.2kB)
Series/CAD Features
ZYY  • Ejector valve unit suitable for vacuum adsorption system
ZYX 

Compact Vacuum Ejector ZQ


Download a PDF file.
PDF 1  (553kB)
Series/CAD Features
ZQ  • Body width 10 mm, Weight 109 (Single unit with vacuum
pressure switch and suction
filter)
• With One-touch fittings
• Digital vacuum pressure switch
with LED display

 
 
AllProducts!
ejector.htm